COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® LER Continuous Rotation Electric Rotary Tables

SMC® LER Series Electric Rotary Table

SMC® LER Continuous Rotation Electric Rotary Tables

SMC® LER Series Electric Rotary Table

SMC® LER Continuous Rotation Electric Rotary Tables

SMC® LER Series Electric Rotary Table

SMC® LER Continuous Rotation Electric Rotary Tables

SMC® LER Series 5.29 Pound (lb) Weight Electric Rotary Table

SMC® LER Continuous Rotation Electric Rotary Tables

SMC® LER Series Electric Rotary Table
Description N/A LER30J-3 N/A LER30J-S16P1 PNP N/A LER30K-2 N/A LER30K-S36P3 N/A LER50K-L-RB6N1D
Supplier Name N/A SMC®
Manufacturer Part Number N/A LER30J-3 N/A LER30J-S16P1 N/A LER30K-2 N/A LER30K-S36P3 N/A LER50K-L-RB6N1D
Country Of Origin N/A
MINO N/A
Prop 65 N/A
Series N/A LER
Body Size N/A 30 N/A 30 N/A 30 N/A 30 N/A 50
Rotation Angle N/A
Continuous Rotation Angle N/A
Positioning Repeatability at End with External Stopper N/A
Maximum Torque N/A
Backlash N/A
Positioning Repeatability (±) N/A
Continuous Rotation Angle at External Stopper N/A
Package Type N/A Each
Weight N/A N/A N/A N/A 5.29 lb N/A