COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Main Air Line Filters

SMC® 2 Inch (in) Port Size and 23.10 Pound (lb) Weight Main Air Line Filter

SMC® Main Air Line Filters

SMC® 1 Inch (in) Port Size and 9.74 Pound (lb) Weight Main Air Line Filter

SMC® Main Air Line Filters

SMC® 1/4 Inch (in) Port Size and 0.84 Pound (lb) Weight Main Air Line Filter

SMC® Main Air Line Filters

SMC® 1/2 Inch (in) Port Size and 2.07 Pound (lb) Weight Main Air Line Filter

SMC® Main Air Line Filters

SMC® 1 Inch (in) Port Size and 9.65 Pound (lb) Weight Main Air Line Filter
Description N/A AFF75B-20 Main Line Filter N/A AFF37B-N10D-T Main Line Filter N/A AFF2C-N02C-T Filter N/A AFF8C-N04BD-T N/A AFF37B-10D Main Line Filter
Supplier Name N/A SMC®
Manufacturer Part Number N/A AFF75B-20 N/A AFF37B-N10D-T N/A AFF2C-N02C-T N/A AFF8C-N04BD-T N/A AFF37B-10D
Series N/A AFF
Air Flow N/A 424 scfm N/A 212 scfm N/A 11 scfm N/A 53 scfm N/A 212 scfm
Body Size N/A 75B N/A 37B N/A 2C N/A 8C N/A 37B
Bowl Material N/A Metal
Bowl Options N/A With Sight Glass
Drain Method N/A Manual N/A Automatic (Normally Open) N/A Automatic (Normally Closed) N/A Automatic (Normally Open) N/A Automatic (Normally Open)
Element Life N/A 2 year
Filter Rating N/A 3 µm
Filter Type N/A Main Line Filter
Fluid Compatibility N/A Air
Maximum Operating Pressure N/A 145 psi
Operating Temperature [Max] N/A
Overall Height N/A 463.5 mm N/A 405 mm N/A 230 mm N/A 293 mm N/A 368 mm
Overall Length N/A 220 mm N/A 180 mm N/A 63 mm N/A 95 mm N/A 180 mm
Overall Width N/A 220 mm N/A 160 mm N/A 63 mm N/A 90 mm N/A 160 mm
Port Gender N/A Female
Port Size N/A 2 in N/A 1 in N/A 1/4 in N/A 1/2 in N/A 1 in
Port Thread Standard N/A British Standard Pipe Taper (BSPT) N/A National Pipe Thread (NPT) N/A National Pipe Thread (NPT) N/A National Pipe Thread (NPT) N/A British Standard Pipe Taper (BSPT)
Prop 65 N/A
Proof Pressure N/A 218 psi
Standards Met N/A Canadian Standards Association (CSA) European Conformity (CE) Japanese Industrial Standards (JIS) Underwriter Laboratories (UL)
Thread Standard N/A British Standard Pipe Taper (BSPT) N/A National Pipe Thread (NPT) N/A National Pipe Thread (NPT) N/A National Pipe Thread (NPT) N/A British Standard Pipe Taper (BSPT)
MINO N/A
Weight N/A 23.1 lb N/A 9.7400 lb N/A 0.84 lb N/A 2.07 lb N/A 9.6500 lb
Package Type N/A Each
Features & Benefits N/A