COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Precision Regulators

SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator

SMC® Precision Regulators

SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator

SMC® Precision Regulators

SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator

SMC® Precision Regulators

SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator

SMC® 1.20 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator (04352586)

SMC® 1.20 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator
Description N/A IR2000-N02G Precision Regulator N/A IR3120-02B N/A IR3000-04G N/A IR3000-F04B Regulator N/A ARP30K-N03BG-3Z
Supplier Name N/A SMC®
Manufacturer Part Number N/A IR2000-N02G N/A IR3120-02B N/A IR3000-04G N/A IR3000-F04B N/A ARP30K-N03BG-3Z
Air Flow N/A 0.16 scfm N/A 0.41 scfm N/A 0.41 scfm N/A 0.41 scfm N/A 0.05 scfm
Body Size N/A
Fluid Compatibility N/A N/A Air N/A N/A N/A Air
Options Included N/A Pressure Gauge N/A Mounting Bracket N/A Pressure Gauge N/A Mounting Bracket N/A Backflow Function Mounting Bracket Round Threaded Gauge
Knob Type N/A Rising N/A N/A N/A N/A Rising
Maximum Operating Pressure N/A N/A N/A N/A N/A 101 psi
Operating Temperature [Max] N/A
Minimum Set Pressure N/A
Operating Temperature Range N/A -5 to 60 ºC
Overall Height N/A 50 mm N/A 82 mm N/A 66 mm N/A 82 mm N/A 53 mm
Overall Length N/A 124 mm N/A 144 mm N/A 148 mm N/A 148 mm N/A 117 mm
Overall Width N/A 85 mm N/A 66 mm N/A 101 mm N/A 66 mm N/A 108 mm
Port Gender N/A Female
Pressure Control Type N/A Relief Valve N/A Relief Valve N/A Relief Valve N/A Relief Valve N/A
Proof Pressure N/A N/A N/A N/A N/A 174 psi
Set Pressure Range N/A 0.73 to 29 psi N/A 1.45 to 116 psi N/A 1.45 to 29 psi N/A 1.45 to 29 psi N/A 1.20 to 87 psi
Standards Met N/A Japanese Industrial Standards (JIS) N/A Japanese Industrial Standards (JIS) N/A Japanese Industrial Standards (JIS) N/A Japanese Industrial Standards (JIS) N/A Canadian Standards Association (CSA) European Conformity (CE) European Standards (EN) International Organization for Standardization (ISO) Japanese Industrial Standards (JIS) Underwriter Laboratories (UL)
Thread Standard N/A National Pipe Thread (NPT) N/A Rc N/A Rc N/A G N/A National Pipe Thread (NPT)
Country Of Origin N/A
EDP Code N/A
MINO N/A
Prop 65 N/A
Series N/A
Sensitivity N/A
Repeatability (±) N/A
Weight N/A 0.76 lb N/A 1.85 lb N/A 1.81 lb N/A 1.58 lb N/A 1.1 lb
Package Type N/A Each
Features & Benefits N/A