| Items |
08081288 SMC® VH Series 0.42 Kilogram (g) Weight Hand Control Valve |
09797673 SMC® VH Series 0.42 Kilogram (g) Weight Hand Control Valve |
09797892 SMC® VH Series 0.71 Kilogram (g) Weight Hand Control Valve |
09798473 SMC® VH Series 1.28 Kilogram (g) Weight Hand Control Valve |
09797963 SMC® VH Series 0.71 Kilogram (g) Weight Hand Control Valve |
|||||
| Description |
N/A
VH230-02 VH, Hand Valves |
N/A
VH222-N02 VH, Hand Valves |
N/A
VH302-N03-L VH, Hand Valves |
N/A
VH421-04 VH, Hand Valves |
N/A
VH320-02 VH, Hand Valves |
|||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A VH230-02 | N/A VH222-N02 | N/A VH302-N03-L | N/A VH421-04 | N/A VH320-02 | |||||
| Country Of Origin | N/A JP | |||||||||
| MINO | N/A 11774X05270 | N/A 21774X57573 | N/A 21774X57792 | N/A 21774X58373 | N/A 21774X57863 | |||||
| Prop 65 | N/A Yes | N/A | N/A | N/A | N/A | |||||
| Series | N/A VH | |||||||||
| Weight | N/A 0.42 kg | N/A 0.42 kg | N/A 0.71 kg | N/A 1.28 kg | N/A 0.71 kg | |||||
| Package Type | N/A Each | |||||||||
|
|
||||||||||