| Items |
04600651 Nidec 3525 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor |
04600654 Nidec 3515 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor |
04600663 Nidec 3515 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor |
04600666 Nidec 3490 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor |
04600683 Nidec 3550 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor |
|||||
| Description | N/A 10 hp, 3525 rpm, EEQK1000, 208-230/460 V | N/A 15 hp, 3515 rpm, EEQK1500, 208-230/460 V | N/A 5 hp, 3515 rpm, EEQK500, 208-230/460 V, 182J | N/A 7-1/2 hp, 3490 rpm, EEQK750, 208-230/460 V | N/A 5 hp, 3550 rpm, EEQ500, 230 V, 184JMZ | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A EEQK1000 | N/A EEQK1500 | N/A EEQK500 | N/A EEQK750 | N/A EEQ500 | |||||
| Base Speed | N/A 3525 rpm | N/A 3515 rpm | N/A 3515 rpm | N/A 3490 rpm | N/A 3550 rpm | |||||
| Duty/Condition Type | N/A Continuous Duty | |||||||||
| Enclosure Type | N/A Open Drip-Proof (ODP) | |||||||||
| Frame Material | N/A Steel | |||||||||
| Frame Size | N/A 213JMZ | N/A 215JMZ | N/A 182JMZ | N/A 184JMZ | N/A 184JMZ | |||||
| Frequency | N/A 60 Hz | |||||||||
| Full Load Current | N/A | N/A 18.80 A40.00 to 38.00 A | N/A | N/A | N/A 20.00 A | |||||
| Full Load Efficiency | N/A | N/A 91.00 % | N/A | N/A | N/A 88.00 % | |||||
| Harmonization Code | N/A 8501.52.4000 | N/A 8501.52.4000 | N/A 8501.52.4000 | N/A 8501.52.4000 | N/A 8501.40.6040 | |||||
| Insulation Class | N/A | N/A F | N/A | N/A | N/A F | |||||
| Type | N/A Pool/Spa Motor | |||||||||
| Power for 2 Poles | N/A 10 hp | N/A 15 hp | N/A 5 hp | N/A 7-1/2 hp | N/A 5 hp | |||||
| Phase | N/A 3 | N/A 3 | N/A 3 | N/A 3 | N/A 1 | |||||
| Number of Poles | N/A 2 | |||||||||
| Supply Voltage | N/A 208 to 230 V460 V | N/A 208 to 230 V460 V | N/A 208 to 230 V460 V | N/A 208 to 230 V460 V | N/A 230 V | |||||
| Mounting Type | N/A Footed Horizontal | N/A Footed Horizontal | N/A Footed Horizontal | N/A Footed Horizontal | N/A C-Face Flange | |||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A A | N/A A | N/A B | N/A B | N/A L | |||||
| Shaft Diameter | N/A | N/A 1.38 in | N/A | N/A | N/A 1.13 in | |||||
| Standards Met | N/A | N/A National Electrical Manufacturers Association (NEMA) | N/A | N/A | N/A National Electrical Manufacturers Association (NEMA) | |||||
| Synchronous Speed | N/A 3600 rpm | |||||||||
| Weight | N/A 90.00 lb | N/A 105.00 lb | N/A 50 lb | N/A 74.00 lb | N/A 78 lb | |||||
|
|
||||||||||