| Items |
02779398 Nidec 1775 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor |
02898966 Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor |
02898983 Nidec 1765 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor |
02898984 Nidec 3550 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor |
06851266 Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor |
|||||
| Description | N/A 75 hp, 1775 rpm, HO75S2BLG, 230/460 V, 365TP | N/A 60 hp, 1780 rpm, HO60E2GLG, 575 V, 364TP | N/A 3 hp, 1765 rpm, HS3C2PLE, 115/230 V, 215P | N/A 5 hp, 3550 rpm, HS5C1KLE, 230 V, 215P | N/A 60 hp, 1785 rpm, HO60P2SLG, 460V, 60 HZ, 364TP | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A HO75S2BLG | N/A HO60E2GLG | N/A HS3C2PLE | N/A HS5C1KLE | N/A HO60P2SLG | |||||
| Base Speed | N/A 1775 rpm | N/A 1780 rpm | N/A 1765 rpm | N/A 3550 rpm | N/A 1785 rpm | |||||
| Duty/Condition Type | N/A Continuous Duty | N/A Continuous Duty | N/A Continuous Duty | N/A Continuous Duty | N/A | |||||
| Enclosure Type | N/A Weather Protected Type I (WPI) | |||||||||
| Frame Material | N/A Cast Iron | N/A Cast Iron | N/A Aluminum | N/A Aluminum | N/A | |||||
| Frame Size | N/A 365TP | N/A 364TP | N/A 215P | N/A 215P | N/A 364TP | |||||
| Frequency | N/A 60 Hz | |||||||||
| Full Load Current | N/A 177.00 A88.00 A | N/A | N/A | N/A | N/A | |||||
| Full Load Efficiency | N/A 91.70 % | N/A | N/A | N/A | N/A | |||||
| Harmonization Code | N/A 8501.52.8040 | N/A 8501.52.8040 | N/A 8501.40.6040 | N/A 8501.40.6040 | N/A | |||||
| Insulation Class | N/A F | N/A | N/A | N/A | N/A F | |||||
| Type | N/A Vertical Hollow Shaft Motor | |||||||||
| Motor Power | N/A | |||||||||
| Frequency Rating | N/A | |||||||||
| Motor Supply Voltage | N/A | |||||||||
| Power for 2 Poles | N/A | N/A | N/A | N/A 5 hp | N/A | |||||
| Power for 4 Poles | N/A 75 hp | N/A 60 hp | N/A 3 hp | N/A | N/A 60 hp | |||||
| Phase | N/A 3 | N/A 3 | N/A 1 | N/A 1 | N/A 3 | |||||
| Number of Poles | N/A 4 | N/A 4 | N/A 4 | N/A 2 | N/A 4 | |||||
| Supply Voltage | N/A 230 V460 V | N/A 575 V | N/A 115 V230 V | N/A 230 V | N/A 460 V | |||||
| Mounting Type | N/A Vertical | |||||||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A B | N/A B | N/A L | N/A L | N/A | |||||
| Service Factor | N/A | N/A | N/A | N/A | N/A 1.15 | |||||
| Shaft Diameter | N/A 2.38 in | N/A | N/A | N/A | N/A | |||||
| Standards Met | N/A National Electrical Manufacturers Association (NEMA) | N/A | N/A | N/A | N/A | |||||
| Synchronous Speed | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 3600 rpm | N/A 1800 rpm | |||||
| Weight | N/A 800.00 lb | N/A 730.00 lb | N/A 220.00 lb | N/A 220.00 lb | N/A 730.00 lb | |||||
| Applications | N/A Mix Flow Propeller Pumps Turbine | N/A | N/A | N/A | N/A Mix Flow Propeller Pumps Turbine | |||||
|
|
||||||||||