| Items |
04601340 Nidec 3510 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor |
04601341 Nidec 1755 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor |
04601342 Nidec 1175 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor |
04601343 Nidec 1755 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor |
04601344 Nidec 1165 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor |
|||||
| Description | N/A 1-1/2 hp, 3510 rpm, NT32P1BE, 230/460 V, 143 | N/A 1-1/2 hp, 1755 rpm, NT32P2BE, 230/460 V, 145 | N/A 1-1/2 hp, 1175 rpm, NT32P3BE, 230/460 V, 182 | N/A 1 hp, 1755 rpm, NT1P2BE, 230/460 V, 143VP | N/A 1 hp, 1165 rpm, NT1P3BE, 230/460 V, 145VP | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A NT32P1BE | N/A NT32P2BE | N/A NT32P3BE | N/A NT1P2BE | N/A NT1P3BE | |||||
| Base Speed | N/A 3510 rpm | N/A 1755 rpm | N/A 1175 rpm | N/A 1755 rpm | N/A 1165 rpm | |||||
| Duty/Condition Type | N/A Continuous Duty | |||||||||
| Enclosure Type | N/A Totally Enclosed Fan Cooled (TEFC) | |||||||||
| Frame Material | N/A Steel | N/A Steel | N/A Aluminum | N/A Steel | N/A Steel | |||||
| Frame Size | N/A 143VP | N/A 145VP | N/A 182VP | N/A 143VP | N/A 145VP | |||||
| Frequency | N/A 60 Hz | |||||||||
| Harmonization Code | N/A 8501.52.4000 | N/A 8501.52.4000 | N/A 8501.52.4000 | N/A 8501.51.6040 | N/A 8501.51.6040 | |||||
| Type | N/A Vertical Solid Shaft Motor | |||||||||
| Power for 2 Poles | N/A 1-1/2 hp | N/A | N/A | N/A | N/A | |||||
| Power for 6 Poles | N/A | N/A | N/A 1-1/2 hp | N/A | N/A 1 hp | |||||
| Power for 4 Poles | N/A | N/A 1-1/2 hp | N/A | N/A 1 hp | N/A | |||||
| Phase | N/A 3 | |||||||||
| Number of Poles | N/A 2 | N/A 4 | N/A 6 | N/A 4 | N/A 6 | |||||
| Supply Voltage | N/A 230 V460 V | |||||||||
| Mounting Type | N/A Vertical | |||||||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A B | |||||||||
| Synchronous Speed | N/A 3600 rpm | N/A 1800 rpm | N/A 1200 rpm | N/A 1800 rpm | N/A 1200 rpm | |||||
| Weight | N/A 35.00 lb | N/A 45.00 lb | N/A 150.00 lb | N/A 35.00 lb | N/A 45.00 lb | |||||
|
|
||||||||||