| Items |
05161570 Nidec 100 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor |
05161571 Nidec 125 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor |
05161572 Nidec 150 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor |
05161574 Nidec 200 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor |
05161575 Nidec 250 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor |
|||||
| Description | N/A 100 hp, 1500 rpm, HO100S25LG, 415 V, 404TP | N/A 125 hp, 1500 rpm, HO125S25LG, 415 V, 405TP | N/A 150 hp, 1500 rpm, HO150S25LG, 415 V, H444TP | N/A 200 hp, 1500 rpm, HO200S25LG, 415 V, H445TP | N/A 250 hp, 1500 rpm, HO250S25LH, 415 V, H445TPA | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A HO100S25LG | N/A HO125S25LG | N/A HO150S25LG | N/A HO200S25LG | N/A HO250S25LH | |||||
| Base Speed | N/A 1500 rpm | |||||||||
| Duty/Condition Type | N/A Continuous Duty | |||||||||
| Enclosure Type | N/A Weather Protected Type I (WPI) | |||||||||
| Frame Material | N/A Cast Iron | |||||||||
| Frame Size | N/A 404TP | N/A 405TP | N/A H444TP | N/A H445TP | N/A H445TPA | |||||
| Frequency | N/A 50 Hz | |||||||||
| Harmonization Code | N/A 8501.52.8040 | N/A 8501.53.4080 | N/A 8501.53.4080 | N/A 8501.53.6000 | N/A 8501.53.8040 | |||||
| Type | N/A Vertical Hollow Shaft (International-Duty) | |||||||||
| Power for 4 Poles | N/A 100 hp | N/A 125 hp | N/A 150 hp | N/A 200 hp | N/A 250 hp | |||||
| Phase | N/A 3 | |||||||||
| Number of Poles | N/A 4 | |||||||||
| Supply Voltage | N/A 415 V | |||||||||
| Mounting Type | N/A Vertical | |||||||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A B | N/A | N/A B | N/A B | N/A B | |||||
| Synchronous Speed | N/A 1500 rpm | |||||||||
| Weight | N/A 1110.00 lb | N/A 1200.00 lb | N/A 150.00 lb | N/A 200.00 lb | N/A 250.00 lb | |||||
|
|
||||||||||