COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
PCI Procal Inc. Quick-Detach (QD) Bushings

PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Quick-Detach (QD) Bushing

PCI Procal Inc. Quick-Detach (QD) Bushings

PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Quick-Detach (QD) Bushing

PCI Procal Inc. Quick-Detach (QD) Bushings

PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Quick-Detach (QD) Bushing

PCI Procal Inc. Quick-Detach (QD) Bushings

PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Quick-Detach (QD) Bushing

PCI Procal Inc. Quick-Detach (QD) Bushings

PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Quick-Detach (QD) Bushing
Description N/A QDBE-0.8750-SS Quick-Detach Bushing -(E) Style 0.8750" Bore - Stainless Steel N/A QDBE-1.0000-SS Quick-Detach Bushing -(E) Style 1.0000" Bore - Stainless Steel N/A QDBE-1.1250-SS Quick-Detach Bushing -(E) Style 1.1250" Bore - Stainless Steel N/A QDBE-1.1875-SS Quick-Detach Bushing -(E) Style 1.1875" Bore - Stainless Steel N/A QDBE-1.2500-SS Quick-Detach Bushing -(E) Style 1.2500" Bore - Stainless Steel
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A QDBE-0.8750-SS N/A QDBE-1.0000-SS N/A QDBE-1.1250-SS N/A QDBE-1.1875-SS N/A QDBE-1.2500-SS
Bolt Circle Diameter N/A 5.0000 in
Bore Diameter N/A 0.8750 in N/A 1.0000 in N/A 1.1250 in N/A 1.1875 in N/A 1.2500 in
Bore Type N/A Finished with Keyway
Bushing Size N/A E
Flange Outside Diameter N/A 6.0000 in
Flange Thickness N/A 0.8750 in
Length Through Bore N/A 2.7500 in
UPC Code N/A 841946114761 N/A 841946114778 N/A 841946114785 N/A 841946114792 N/A 841946114808
Prop 65 N/A
Material N/A 300 Series Stainless Steel
Maximum Bore Diameter N/A 3.5000 in
Mounting Type N/A Conventional
Number of Bolt Holes N/A 3
Screw Thread Size N/A 1/2 in
Screw Torque N/A 42.5 ft·lb
Weight N/A 13.500 lb N/A 13.362 lb N/A 13.196 lb N/A 13.106 lb N/A 13.011 lb