| Items |
05886040 FAG (Schaeffler) 25 Millimeter (mm) Bore Diameter Double-Row Deep Groove Ball Bearing |
06603556 FAG (Schaeffler) 35 Millimeter (mm) Bore Diameter Double-Row Deep Groove Ball Bearing |
||
| Description | N/A 4305-BB-TVH Bearing | N/A 4307-BB-TVH Double-Row Deep Groove Ball Bearing | ||
| Supplier Name | N/A FAG (Schaeffler) | |||
| Manufacturer Part Number | N/A 4305-BB-TVH | N/A 4307-BB-TVH | ||
| Bore Diameter | N/A 25 mm | N/A 35 mm | ||
| Bore Type | N/A Round | |||
| Closure Type | N/A Open | |||
| Dynamic Load Rating | N/A 34500 N | N/A 58000 N | ||
| Fillet Radius | N/A 1.1 mm | N/A 1.5 mm | ||
| UPC Code | N/A 4026677965998 | N/A 4026677966032 | ||
| Maximum Speed | N/A 9400 rpm | N/A 6900 rpm | ||
| Number of Rows | N/A Double-Row | |||
| Outside Diameter | N/A 62 mm | N/A 80 mm | ||
| Overall Width | N/A 24 mm | N/A 31 mm | ||
| Fill Slot | N/A Non-Fill Slot | |||
| Static Load Rating | N/A 22900 N | N/A 40500 N | ||
|
|
||||