| Items |
00133429 FAG (Schaeffler) 513 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing |
00133441 FAG (Schaeffler) 513 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing |
00133713 FAG (Schaeffler) 532 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing |
02296466 FAG (Schaeffler) 532 Series 17 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing |
00133380 FAG (Schaeffler) 513 Series 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing |
|||||
| Description | N/A 51316 Single-Direction Thrust Ball | N/A 51318 Single-Direction Thrust Ball | N/A 53212 Single-Direction Thrust Ball | N/A 53203 Single-Direction Thrust Ball | N/A 51307 Single-Direction Thrust Ball | |||||
| Supplier Name | N/A FAG (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A 51316 | N/A 51318 | N/A 53212 | N/A 53203 | N/A 51307 | |||||
| Bearing Material | N/A | |||||||||
| Bore Diameter | N/A 80 mm | N/A 90 mm | N/A 60 mm | N/A 17 mm | N/A 35 mm | |||||
| Bore Type | N/A | |||||||||
| Cage Material | N/A Steel | |||||||||
| Closure Type | N/A | |||||||||
| Dynamic Load Rating | N/A 160000 N | N/A 193000 N | N/A 62000 N | N/A 17300 N | N/A 50000 N | |||||
| Fillet Radius | N/A 1.5 mm | N/A 1.5 mm | N/A 1 mm | N/A 0.6 mm | N/A 1 mm | |||||
| Finish/Coating | N/A | |||||||||
| Internal Clearance | N/A | |||||||||
| UPC Code | N/A | |||||||||
| Maximum Speed | N/A 2460 rpm | N/A 2240 rpm | N/A 4200 rpm | N/A 9700 rpm | N/A 4850 rpm | |||||
| Number of Rows | N/A | |||||||||
| Operating Temperature Range | N/A -30 to 150 ºC | |||||||||
| Operating Temperature [Max] | N/A | |||||||||
| Outer Ring Width | N/A | |||||||||
| Outside Diameter | N/A 140 mm | N/A 155 mm | N/A 95 mm | N/A 35 mm | N/A 68 mm | |||||
| Outside Diameter Design | N/A Straight | N/A Straight | N/A Sphered | N/A Sphered | N/A Straight | |||||
| Overall Width | N/A 44 mm | N/A 50 mm | N/A 28 mm | N/A 13.3 mm | N/A 24 mm | |||||
| Precision Rating | N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) | N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) | N/A Not Rated | N/A Not Rated | N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) | |||||
| Fill Slot | N/A | |||||||||
| Separable or Banded | N/A Separable | |||||||||
| Series | N/A 513 | N/A 513 | N/A 532 | N/A 532 | N/A 513 | |||||
| Snap Ring Included | N/A | |||||||||
| Standards Met | N/A DIN 711 International Organization for Standardization (ISO) 104 | |||||||||
| Static Load Rating | N/A 360000 N | N/A 455000 N | N/A 140000 N | N/A 27500 N | N/A 88000 N | |||||
| Thrust Bearing Type | N/A Single-Direction | |||||||||
| Weight | N/A 6.20 lb | N/A 8.54 lb | N/A 1.52 lb | N/A 0.12 lb | N/A 0.86 lb | |||||
|
|
||||||||||