COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
RBC® Nice® 0.5 Inch (in) Bore Diameter Flanged Single Row Machined Radial Bearing (05087959)

Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing

RBC® Nice® 0.5 Inch (in) Bore Diameter Flanged Single Row Machined Radial Bearing (05235537)

Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing

RBC® Nice® 0.25 Inch (in) Bore Diameter Flanged Single Row Machined Radial Bearing (06760872)

Nice® (RBC®) 0.25 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing

RBC® Nice® 0.25 Inch (in) Bore Diameter Flanged Single Row Machined Radial Bearing (06760873)

Nice® (RBC®) 0.25 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing

RBC® Nice® 0.3125 Inch (in) Bore Diameter Flanged Single Row Machined Radial Bearing (06760874)

Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing
Description N/A
Brands N/A
UPC Code N/A 637401450983 N/A 637401450976 N/A 637401447846 N/A 637401447853 N/A 637401447860
Manufacturer Part Number N/A FSRM085610BF18 N/A FSRM084811BF18 N/A FSRM042205BF18 N/A FSRM042805BF18 N/A FSRM052805BF18
Supplier Name N/A Nice® Ball Bearings (RBC® Bearings)
ECCN N/A
Harmonization Code N/A
Prop 65 N/A Yes
Bearing Material N/A GCr15 Steel
Bore Diameter N/A 0.50 in N/A 0.50 in N/A 0.25 in N/A 0.25 in N/A 0.31 in
Bore Type N/A Round
Cage Material N/A No Cage
Closure Type N/A Open
Dynamic Load Capacity N/A 1400 lbf N/A 1328 lbf N/A 330 lbf N/A 403 lbf N/A 425 lbf
Finish/Coating N/A Zinc
Flange Diameter N/A 1.870 in N/A 1.620 in N/A 0.807 in N/A 0.995 in N/A 0.995 in
Inner Ring Width N/A 0.625 in N/A 0.687 in N/A 0.312 in N/A 0.312 in N/A 0.312 in
Internal Clearance N/A C0
Maximum Speed N/A 1500 rpm
Outer Ring Width N/A 0.562 in N/A 0.625 in N/A 0.25 in N/A 0.25 in N/A 0.25 in
Outside Diameter N/A 1.75 in N/A 1.50 in N/A 0.6875 in N/A 0.8750 in N/A 0.8750 in
Outside Diameter Design N/A Flanged
Outside Ring Shape N/A Flanged
Overall Width N/A 0.6250 in N/A 0.6875 in N/A 0.3125 in N/A 0.3125 in N/A 0.3125 in
Precision Rating N/A Unground
Radial Dynamic Load Capacity N/A 1400 lbf N/A 1328 lbf N/A 330 lbf N/A 403 lbf N/A 425 lbf
Number of Rows N/A 1
Fill Slot N/A Non-Fill Slot
Snap Ring Included N/A Without Snap Ring
Weight N/A 0.309 lb N/A 0.242 lb N/A 0.023 lb N/A 0.038 lb N/A 0.036 lb
Features & Benefits N/A
  • Unground full complement radial ball bearings are used for moderate axial loads up to 1,500 RPMS
  • They are hardened for maximum shock resistance.
  • Open Bearing design without seals or shields and are intended to be lubricated in place and periodically maintained
  • Round bore bearings are designed for mounting on round shafts.