| Items |
00090098 INA (Schaeffler) 39 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing |
04535968 INA (Schaeffler) B Series 1.6875 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing |
||
| Description | N/A 3915 Bearing | N/A B20 Bearing | ||
| Supplier Name | N/A INA (Schaeffler) | |||
| Manufacturer Part Number | N/A 3915 | N/A B20 | ||
| Bore Diameter | N/A 75 mm | N/A 1.6875 in | ||
| Bore Type | N/A Round | |||
| Closure Type | N/A Open | |||
| Dynamic Load Rating | N/A 36000 lbf | N/A | ||
| Finish/Coating | N/A Uncoated | |||
| Internal Clearance | N/A C0 | |||
| Maximum Speed | N/A 2000 rpm | N/A 2600 rpm | ||
| Number of Rows | N/A Single-Row | N/A | ||
| Outer Ring Width | N/A 41 mm | N/A 22.22 mm | ||
| Outside Diameter | N/A 128 mm | N/A 2.9688 in | ||
| Overall Width | N/A 41 mm | N/A 0.8750 in | ||
| Precision Rating | N/A Not Rated | |||
| Fill Slot | N/A Non-Fill Slot | N/A | ||
| Series | N/A 39 | N/A B | ||
| Static Load Rating | N/A 82000 lbf | N/A | ||
| Weight | N/A 5.86 lb | N/A | ||
|
|
||||