| Items |
00106709 Nice® (RBC®) 0.25 Inch (in) Bore Diameter Precision Ground Radial Bearing |
00106728 Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Precision Ground Radial Bearing |
00106750 Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Ground Radial Bearing |
00106768 Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Precision Ground Radial Bearing |
00106786 Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Ground Radial Bearing |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Nice® Ball Bearings (RBC® Bearings) | |||||||||
| Manufacturer Part Number | N/A 3002DCTNTG18 | N/A 3003DCTNTG18 | N/A 3004DCTNTG18 | N/A 3005DCTNTG18 | N/A 3006DCTNTG18 | |||||
| UPC Code | N/A 637400292041 | N/A 637400511272 | N/A 637400732844 | N/A 637400732868 | N/A 637400732899 | |||||
| Prop 65 | N/A Yes | |||||||||
| Axial Static Load Capacity | N/A 170 lbf | N/A 255 lbf | N/A 255 lbf | N/A 350 lbf | N/A 350 lbf | |||||
| Bearing Material | N/A 52100 Bearing Quality Steel | |||||||||
| Bearing Type | N/A Double Seals Semi Ground | |||||||||
| Bore Diameter | N/A 0.25 in | N/A 0.31 in | N/A 0.38 in | N/A 0.31 in | N/A 0.38 in | |||||
| Bore Type | N/A Round | |||||||||
| Cage Material | N/A Nylon | |||||||||
| Closure Type | N/A Double Sealed | |||||||||
| Dynamic Load Capacity | N/A 255 lbf | N/A 325 lbf | N/A 325 lbf | N/A 300 lbf | N/A 300 lbf | |||||
| Fillet Radius | N/A 0.012 in | N/A 0.012 in | N/A 0.015 in | N/A 0.012 in | N/A 0.015 in | |||||
| Finish/Coating | N/A Chrome Steel | |||||||||
| Inner Ring Width | N/A 0.2500 in | N/A 0.2813 in | N/A 0.2813 in | N/A 0.3125 in | N/A 0.3125 in | |||||
| Internal Clearance | N/A C0 | |||||||||
| Operating Temperature [Max] | N/A 300 ºF | |||||||||
| Maximum Speed | N/A 2500 rpm | |||||||||
| Outer Ring Width | N/A 0.25 in | N/A 0.2813 in | N/A 0.2813 in | N/A 0.3125 in | N/A 0.3125 in | |||||
| Outside Diameter | N/A 0.6875 in | N/A 0.8750 in | N/A 0.8750 in | N/A 0.9063 in | N/A 0.9063 in | |||||
| Outside Diameter Design | N/A Straight | |||||||||
| Overall Width | N/A 0.2500 in | N/A 0.2813 in | N/A 0.2812 in | N/A 0.3125 in | N/A 0.3125 in | |||||
| Precision Rating | N/A Not Rated | |||||||||
| Radial Dynamic Load Capacity | N/A 255 lbf | N/A 325 lbf | N/A 325 lbf | N/A 300 lbf | N/A 300 lbf | |||||
| Radial Static Load Capacity | N/A 170 lbf | N/A 255 lbf | N/A 255 lbf | N/A 350 lbf | N/A 350 lbf | |||||
| Number of Rows | N/A 1 | |||||||||
| Fill Slot | N/A Filling Slot | |||||||||
| Snap Ring Included | N/A Without Snap Ring | |||||||||
| Static Load Capacity | N/A 170 lbf | N/A 255 lbf | N/A 255 lbf | N/A 350 lbf | N/A 350 lbf | |||||
| Thrust Application Warning | N/A This product can not be used in Thrust Applications. | |||||||||
| Weight | N/A 0.02 lb | N/A 0.03 lb | N/A 0.03 lb | N/A 0.04 lb | N/A 0.04 lb | |||||
| Applications | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | |||||||||
|
|
||||||||||