| Items |
04597941 NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing |
00055461 NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing |
00062072 NTN 633 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing |
04510657 NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing |
02138678 NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing |
|||||
| Description | N/A 6208LHA Ball Bearing | N/A 6222ZZC3/EM Ball Bearing | N/A 63310ZZ Ball Bearing | N/A 6308LLBC3/EM Radial Ball Bearing | N/A 6011NR Ball Bearing | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A 6208LHA | N/A 6222ZZC3/EM | N/A 63310ZZ | N/A 6308LLBC3/EM | N/A 6011NR | |||||
| Series | N/A 62 | N/A 62 | N/A 633 | N/A 63 | N/A 60 | |||||
| Bearing Material | N/A High Carbon Chrome Steel | |||||||||
| Bore Diameter | N/A 40 mm | N/A 110 mm | N/A 50 mm | N/A 40 mm | N/A 55 mm | |||||
| Bore Type | N/A Round | |||||||||
| Cage Material | N/A Steel | |||||||||
| Closure Type | N/A Single Sealed | N/A Double Shielded | N/A Double Shielded | N/A Double Sealed | N/A Open | |||||
| Contact Angle | N/A | |||||||||
| Dynamic Load Rating | N/A 28912 N | N/A 144000 N | N/A 62000 N | N/A 40500 N | N/A 28300 N | |||||
| Fillet Radius | N/A 1.1 mm | N/A 2.1 mm | N/A 2 mm | N/A 1.5 mm | N/A 1.1 mm | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Inside Ring Width | N/A 18 mm | N/A 38 mm | N/A 44.40 mm | N/A 23 mm | N/A 18 mm | |||||
| Internal Clearance | N/A CN | N/A C3 | N/A CN | N/A C3 | N/A CN | |||||
| UPC Code | N/A | |||||||||
| Maximum Speed | N/A 10000 rpm | N/A 3800 rpm | N/A | N/A 9200 rpm | N/A 9000 rpm | |||||
| Maximum Speed (Grease) | N/A 8700 rpm | N/A 3200 rpm | N/A 6400 rpm | N/A 7800 rpm | N/A 7700 rpm | |||||
| Maximum Speed (Oil) | N/A 10000 rpm | N/A | N/A | N/A | N/A 9000 rpm | |||||
| Operating Temperature Range | N/A -40 to 120 ºC | |||||||||
| Outside Ring Width | N/A 18 mm | N/A 38 mm | N/A 44.40 mm | N/A 23 mm | N/A 18 mm | |||||
| Outside Diameter | N/A 80 mm | N/A 200 mm | N/A 110 mm | N/A 90 mm | N/A 90 mm | |||||
| Overall Width | N/A 18 mm | N/A 38 mm | N/A 44.4 mm | N/A 23 mm | N/A 18 mm | |||||
| Precision Rating | N/A International Organization for Standardization (ISO) Class 6 | N/A International Organization for Standardization (ISO) Class 0 | N/A International Organization for Standardization (ISO) Class 0 | N/A International Organization for Standardization (ISO) Class 0 | N/A International Organization for Standardization (ISO) Class 0 | |||||
| Radial Dynamic Load Capacity | N/A | |||||||||
| Radial Static Load Capacity | N/A | |||||||||
| Number of Rows | N/A Single-Row | |||||||||
| Fill Slot | N/A Non-Fill Slot | |||||||||
| Snap Ring Included | N/A Without Snap Ring | N/A Without Snap Ring | N/A Without Snap Ring | N/A Without Snap Ring | N/A With Snap Ring | |||||
| Standards Met | N/A | |||||||||
| Static Load Rating | N/A 17792 N | N/A 117000 N | N/A 38500 N | N/A 24000 N | N/A 21200 N | |||||
| Weight | N/A | N/A 9.7400 lb | N/A 3.78 lb | N/A | N/A 0.890 lb | |||||
|
|
||||||||||