| Items |
00107670 Nice® (RBC®) 7500 Series 0.8750 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing |
00107634 Nice® (RBC®) 7500 Series 0.7500 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing |
00107753 Nice® (RBC®) 7600 Series 1.4170 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing |
00107697 Nice® (RBC®) 7600 Series 1.0920 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing |
00107650 Nice® (RBC®) 7500 Series 0.7500 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing |
|||||
| Description | N/A 7520 DLGTN Bearing | N/A 7512 DLGTN Bearing | N/A 7620 DLGTN Bearing | N/A 7612 DLTN Bearing | N/A 7516 DLGTN Bearing | |||||
| Supplier Name | N/A Nice® Ball Bearings (RBC® Bearings) | |||||||||
| Manufacturer Part Number | N/A 7520DLGTNTG18 | N/A 7512DLGTNTG18 | N/A 7620DLGTNTG18 | N/A 7612DLTNTG18 | N/A 7516DLGTNTG18 | |||||
| UPC Code | N/A 637400292782 | N/A 637400292713 | N/A 637400292898 | N/A 637400292850 | N/A 637400292751 | |||||
| Series | N/A 7500 | N/A 7500 | N/A 7600 | N/A 7600 | N/A 7500 | |||||
| Axial Static Load Capacity | N/A | |||||||||
| Bearing Material | N/A 52100 Bearing Quality Steel | |||||||||
| Bearing Type | N/A | |||||||||
| Bore Type | N/A Round | |||||||||
| Bore Diameter | N/A 1.2500 in | N/A 0.7500 in | N/A 1.2500 in | N/A 0.7500 in | N/A 1.0000 in | |||||
| Cage Material | N/A Nylon | |||||||||
| Closure Type | N/A Double Sealed | |||||||||
| Dynamic Load Capacity | N/A 5360 lbf | N/A 1025 lbf | N/A 2620 lbf | N/A 1025 lbf | N/A 1350 lbf | |||||
| Fillet Radius | N/A 0.035 in | |||||||||
| Finish/Coating | N/A Chrome Steel | |||||||||
| Inner Ring Width | N/A 0.8750 in | N/A 0.7500 in | N/A 1.417 in | N/A 1.092 in | N/A 0.7500 in | |||||
| Internal Clearance | N/A C0 | |||||||||
| Maximum Speed | N/A | N/A | N/A | N/A 5000 rpm | N/A 5000 rpm | |||||
| Operating Temperature [Max] | N/A 300 ºF | |||||||||
| Outer Ring Width | N/A 0.75 in | N/A 0.625 in | N/A 0.75 in | N/A 0.625 in | N/A 0.625 in | |||||
| Outside Diameter | N/A 2.5625 in | N/A 1.75 in | N/A 2.5625 in | N/A 1.75 in | N/A 2.0000 in | |||||
| Overall Width | N/A 0.7500 in | N/A 0.7500 in | N/A 1.4170 in | N/A 1.0920 in | N/A 0.7500 in | |||||
| Outside Diameter Design | N/A Straight with Snap Ring Groove | |||||||||
| Precision Rating | N/A Not Rated | |||||||||
| Prop 65 | N/A | |||||||||
| Number of Rows | N/A 1 | |||||||||
| Fill Slot | N/A Non-Fill Slot | |||||||||
| Radial Dynamic Load Capacity | N/A | |||||||||
| Radial Static Load Capacity | N/A | |||||||||
| Static Load Capacity | N/A 2620 lbf | N/A 2595 lbf | N/A 5360 lbf | N/A 2595 lbf | N/A 2970 lbf | |||||
| Snap Ring Included | N/A With Snap Ring | N/A With Snap Ring | N/A With Snap Ring | N/A Without Snap Ring | N/A With Snap Ring | |||||
| Duty Type | N/A | |||||||||
| Weight | N/A 0.63 lb | N/A 0.280 lb | N/A 0.77 lb | N/A 0.310 lb | N/A 0.32 lb | |||||
| Applications | N/A | |||||||||
|
|
||||||||||