| Items |
00107146 Nice® (RBC®) 0.625 Inch (in) Bore Diameter Unground Flanged Ball Bearing |
00107156 Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing |
00107169 Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Flanged Ball Bearing |
00107184 Nice® (RBC®) 0.375 Inch (in) Bore Diameter Unground Flanged Ball Bearing |
00107204 Nice® (RBC®) 1 Inch (in) Bore Diameter Unground Flanged Ball Bearing |
|||||
| Description | N/A | |||||||||
| Brands | N/A | |||||||||
| Series | N/A | |||||||||
| UPC Code | N/A 637400409944 | N/A 637400409951 | N/A 637400409975 | N/A 637400409982 | N/A 637400409999 | |||||
| Manufacturer Part Number | N/A 5273VMF53 | N/A 5281VBF53 | N/A 5327VMF53 | N/A 5368VMF53 | N/A 5418VMF53 | |||||
| Supplier Name | N/A Nice® Ball Bearings (RBC® Bearings) | |||||||||
| Prop 65 | N/A Yes | |||||||||
| Bearing Material | N/A 52100 Bearing Quality Steel | |||||||||
| Bearing Type | N/A Flanged Single Row Unground | N/A | N/A Flanged Single Row Unground | N/A Flanged Single Row Unground | N/A Flanged Single Row Unground | |||||
| Bore Diameter | N/A 0.63 in | N/A 0.50 in | N/A 0.50 in | N/A 0.38 in | N/A 1.00 in | |||||
| Bore Type | N/A Round | |||||||||
| Cage Material | N/A No Cage | |||||||||
| Closure Type | N/A Open | |||||||||
| Dynamic Load Capacity | N/A 375 lbf | N/A 535 lbf | N/A 492 lbf | N/A 200 lbf | N/A 757 lbf | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Flange Diameter | N/A 1.5000 in | N/A 1.687 in | N/A 1.656 in | N/A 1.250 in | N/A 2.125 in | |||||
| Inner Ring Width | N/A 0.546 in | N/A 0.609 in | N/A 0.531 in | N/A 0.437 in | N/A 0.718 in | |||||
| Internal Clearance | N/A C0 | |||||||||
| Operating Temperature [Max] | N/A 300 ºF | |||||||||
| Maximum Speed | N/A 1200 rpm | |||||||||
| Number of Rows | N/A 1 | |||||||||
| Fill Slot | N/A Non-Fill Slot | |||||||||
| Outer Ring Width | N/A 0.463 in | N/A 0.515 in | N/A 0.447 in | N/A 0.385 in | N/A 0.572 in | |||||
| Outside Diameter | N/A 1.38 in | N/A 40 mm | N/A 1.50 in | N/A 1.1250 in | N/A 2.0000 in | |||||
| Outside Diameter Design | N/A Flanged | |||||||||
| Overall Width | N/A 0.546 in | N/A 0.609 in | N/A 0.5313 in | N/A 0.437 in | N/A 0.718 in | |||||
| Precision Rating | N/A Unground | |||||||||
| Radial Dynamic Load Capacity | N/A 375 lbf | N/A 535 lbf | N/A 492 lbf | N/A 200 lbf | N/A 757 lbf | |||||
| Snap Ring Included | N/A Without Snap Ring | |||||||||
| Weight | N/A 1.35 lb | N/A 2.277 lb | N/A 1.6 lb | N/A 0.7 lb | N/A 3.36 lb | |||||
| Applications | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | N/A | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | |||||
|
|
||||||||||