COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Behringer Twin Pipe Clamps

Behringer 1/8 Inch (in) Size Twin Pipe Clamp

Behringer Twin Pipe Clamps

Behringer 1/4 Inch (in) Size Twin Pipe Clamp

Behringer Twin Pipe Clamps

Behringer 3/8 Inch (in) Size Twin Pipe Clamp

Behringer Twin Pipe Clamps

Behringer 1/2 Inch (in) Size Twin Pipe Clamp

Behringer Twin Pipe Clamps

Behringer 3/4 Inch (in) Size Twin Pipe Clamp
Description N/A Twin Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 1/8 in Pipe N/A Twin Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 1/4 in Pipe N/A Twin Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 3/8 in Pipe N/A Twin Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 1/2 in Pipe N/A Twin Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 3/4 in Pipe
Manufacturer Part Number N/A T20405-PP-TCP-TWP N/A T20540-PP-TCP-TWP N/A T20675-PP-TCP-TWP N/A T30840-PP-TCP-TWP N/A T41050-PP-TCP-TWP
Supplier Name N/A Behringer Corporation
Prop 65 N/A Yes
Bore Internal Surface N/A Ribbed Bore
Clamp Assembly Contents N/A 2 Clamp Halves, Cover Plate, Weld Plate and Hex Bolt
Clamp Hardware Material N/A Zinc Plated Steel
Clamp Material N/A Polypropylene
Clamp Style N/A Twin Pipe Clamp
Clamp Type N/A Pipe Clamp - Twin Style
Mounting Type N/A Weld Plate Mounted
Pipe Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in