| Items |
00150726 INA (Schaeffler) 102 Millimeter (mm) Inside Diameter Thrust Washer |
00597460 INA (Schaeffler) 30 Millimeter (mm) Inside Diameter Thrust Washer |
00597421 INA (Schaeffler) 42 Millimeter (mm) Inside Diameter Thrust Washer |
00597484 INA (Schaeffler) 90 Millimeter (mm) Inside Diameter Thrust Washer |
01502462 INA (Schaeffler) 5/16 Inch (in) Inside Diameter Thrust Washer |
|||||
| Description | N/A GS81120 Thrust Washer | N/A WS81206 Thrust Washer | N/A GS81108 Thrust Washer | N/A WS81218 Thrust Washer | N/A TWA512 Thrust Washer | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A GS81120 | N/A WS81206 | N/A GS81108 | N/A WS81218 | N/A TWA512 | |||||
| Compatible Bearing Part Number | N/A 811 812 893 894 | N/A 811 812 893 894 | N/A 811 812 893 894 | N/A 811 812 893 894 | N/A | |||||
| Compatible Bearing Type | N/A Cylindrical Roller Thrust | N/A Cylindrical Roller Thrust | N/A Needle Roller Thrust | N/A Cylindrical Roller Thrust | N/A Needle Roller Thrust | |||||
| Inside Diameter | N/A 102 mm | N/A 30 mm | N/A 42 mm | N/A 90 mm | N/A 5/16 in | |||||
| Material | N/A | |||||||||
| Outside Diameter | N/A 135 mm | N/A 52 mm | N/A 60 mm | N/A 135 mm | N/A 0.75 in | |||||
| Washer Type | N/A Thrust Washer | |||||||||
| Weight | N/A 0.92 lb | N/A 0.12 lb | N/A 0.1 lb | N/A 1.6200 lb | N/A 0.01 lb | |||||
| Width | N/A 7 mm | N/A 16 mm | N/A 3.5 mm | N/A 35 mm | N/A 1/32 in | |||||
|
|
||||||||||