| Items |
04226848 Deltrol 167.3 Millimeter (mm) Overall Height Screw-In Solenoid Valve |
02521672 Deltrol 75.2 Millimeter (mm) Overall Height Screw-In Solenoid Valve |
04316517 Deltrol 135.6 Millimeter (mm) Overall Height Screw-In Solenoid Valve |
05211270 Deltrol 135.6 Millimeter (mm) Overall Height Screw-In Solenoid Valve |
03668385 Deltrol 122.5 Millimeter (mm) Overall Height Screw-In Solenoid Valve |
|||||
| Description | N/A DSV2-100-4C0-N-D1D Valve | N/A DSV-080-2NCP-N Cartridge | N/A DSV2-100-2NCP-N Valve | N/A DSV2-100-2NOS-N Solenoid Valve | N/A DSV2-080-2N0S-N | |||||
| Supplier Name | N/A Deltrol Fluid Products | |||||||||
| Manufacturer Part Number | N/A DSV2-100-4C0-N-D1D | N/A DSV-080-2NCP | N/A DSV2-100-2NCP-N | N/A DSV2-100-2NOS-N | N/A DSV2-080-2N0S | |||||
| Actuation | N/A Solenoid | N/A Pilot | N/A Solenoid | N/A Solenoid | N/A Solenoid | |||||
| Body Material | N/A Aluminum | |||||||||
| Connection Gender | N/A Female | |||||||||
| Fluid Compatibility | N/A Mineral Oil | |||||||||
| Maximum Flow Rate | N/A 15.1 gpm | N/A | N/A 7.6 gpm | N/A 7.6 gpm | N/A 7.6 gpm | |||||
| Maximum Operating Pressure | N/A 3000 psi | N/A 4000 psi | N/A 3000 psi | N/A 3000 psi | N/A 3000 psi | |||||
| Operating Temperature [Max] | N/A 250 ºF | |||||||||
| Maximum Viscosity | N/A 150 SSU | |||||||||
| Number of Ways | N/A 4 | N/A 2 | N/A 2 | N/A 2 | N/A 2 | |||||
| Overall Height | N/A 167.3 mm | N/A 75.2 mm | N/A 135.6 mm | N/A 135.6 mm | N/A 122.5 mm | |||||
| Overall Length | N/A 63.5 mm | N/A 50.8 mm | N/A 50.8 mm | N/A 50.8 mm | N/A 50.8 mm | |||||
| Overall Width | N/A 31.8 mm | N/A | N/A 31.8 mm | N/A 31.8 mm | N/A 28.7 mm | |||||
| Seal Material | N/A Nitrile | N/A | N/A Nitrile | N/A Nitrile | N/A | |||||
| Direct Current (DC) Supply Voltage | N/A 12 V | N/A | N/A | N/A | N/A | |||||
|
|
||||||||||