| Items |
00043198 FAG (Schaeffler) 13 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing |
00129266 FAG (Schaeffler) 22 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing |
00042359 FAG (Schaeffler) 12 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing |
00129354 FAG (Schaeffler) 23 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing |
00042893 FAG (Schaeffler) 13 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing |
|||||
| Description | N/A 1319-M Bearing | N/A 2218-K-TVH-C3 Bearing | N/A 1201-TVH Bearing | N/A 2308-K-TVH-C3 Bearing | N/A 1306-TVH Bearing | |||||
| Supplier Name | N/A FAG (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A 1319-M | N/A 2218-K-TVH-C3 | N/A 1201-TVH | N/A 2308-K-TVH-C3 | N/A 1306-TVH | |||||
| Bearing Material | N/A | |||||||||
| Bore Diameter | N/A 95 mm | N/A 90 mm | N/A 12 mm | N/A 40 mm | N/A 30 mm | |||||
| Bore Type | N/A Straight | N/A Tapered 1:12 | N/A Straight | N/A Tapered 1:12 | N/A Straight | |||||
| Cage Material | N/A Brass | N/A Polyamide | N/A Polyamide | N/A Polyamide | N/A Polyamide | |||||
| Closure Type | N/A Open | |||||||||
| Dynamic Load Rating | N/A 134000 N | N/A 71000 N | N/A 5700 N | N/A 46000 N | N/A 21700 N | |||||
| Fillet Radius | N/A 2.5 mm | N/A 2 mm | N/A 0.6 mm | N/A 1.5 mm | N/A 1 mm | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Inner Ring Width | N/A | |||||||||
| Internal Clearance | N/A C0 | N/A C3 | N/A C0 | N/A C3 | N/A C0 | |||||
| UPC Code | N/A | |||||||||
| Maximum Misalignment | N/A 4 º | |||||||||
| Maximum Speed | N/A 5000 rpm | N/A 4300 rpm | N/A 30000 rpm | N/A 8000 rpm | N/A 11000 rpm | |||||
| Operating Temperature [Max] | N/A | N/A +120 ºC | N/A +120 ºC | N/A +120 ºC | N/A +120 ºC | |||||
| Operating Temperature Range | N/A -30 to 150 ºC | N/A | N/A | N/A | N/A | |||||
| Outer Ring Width | N/A 45 mm | N/A 40 mm | N/A 10 mm | N/A 33 mm | N/A 19 mm | |||||
| Outside Diameter | N/A 200 mm | N/A 160 mm | N/A 32 mm | N/A 90 mm | N/A 72 mm | |||||
| Overall Width | N/A 45 mm | N/A 40 mm | N/A 10 mm | N/A 33 mm | N/A 19 mm | |||||
| Precision Rating | N/A Not Rated | N/A Not Rated | N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) P0 | N/A Not Rated | N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) P0 | |||||
| Series | N/A 13 | N/A 22 | N/A 12 | N/A 23 | N/A 13 | |||||
| Standards Met | N/A DIN 630 | |||||||||
| Static Load Rating | N/A 50000 N | N/A 28500 N | N/A 1260 N | N/A 13400 N | N/A 6300 N | |||||
| Weight | N/A 15.40 lb | N/A 7.33 lb | N/A 0.09 lb | N/A 1.99 lb | N/A 0.85 lb | |||||
|
|
||||||||||