COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
NTN Self-Aligning Ball Bearings

NTN 22 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing

NTN 13K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing (00043008)

NTN 13K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing

NTN Self-Aligning Ball Bearings

NTN 23 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing

NTN Self-Aligning Ball Bearings

NTN 22 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing

NTN 13K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing (00043008)

NTN 12K Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing
Description N/A 2206 Ball Bearing N/A 1310K Ball Bearing N/A 2315 Ball Bearing N/A 2211 Ball Bearing N/A 1211K Ball Bearing
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A 2206 N/A 1310K N/A 2315 N/A 2211 N/A 1211K
Series N/A 22 N/A 13K N/A 23 N/A 22 N/A 12K
Bearing Material N/A High Carbon Chrome Steel
Bore Diameter N/A 30 mm N/A 50 mm N/A 75 mm N/A 55 mm N/A 55 mm
Bore Type N/A Straight N/A Tapered 1:12 N/A Straight N/A Straight N/A Tapered 1:12
Cage Material N/A Steel
Closure Type N/A Open
Dynamic Load Rating N/A 15300 N N/A 43500 N N/A 125000 N N/A 26700 N N/A 26900 N
Fillet Radius N/A 1 mm N/A 2 mm N/A 2.1 mm N/A 1.5 mm N/A 1.5 mm
Finish/Coating N/A Uncoated
Internal Clearance N/A CN
UPC Code N/A
Maximum Speed N/A 12000 rpm N/A 6700 rpm N/A 4300 rpm N/A 7100 rpm N/A 7100 rpm
Operating Temperature Range N/A -40 to 120 ºC
Outside Ring Width N/A 20 mm N/A 27 mm N/A 55 mm N/A 25 mm N/A 21 mm
Outside Diameter N/A 62 mm N/A 110 mm N/A 160 mm N/A 100 mm N/A 100 mm
Overall Width N/A 20 mm N/A 27 mm N/A 55 mm N/A 25 mm N/A 21 mm
Precision Rating N/A Class 0
Static Load Rating N/A 4550 N N/A 14100 N N/A 43000 N N/A 9900 N N/A 10000 N
Weight N/A 0.57 lb N/A 2.64 lb N/A 10.46 lb N/A 1.72 lb N/A 1.15 lb