| Items |
04298088 Climax Metal MRC4H Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling |
04298113 Climax Metal MRC4H Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling |
04298089 Climax Metal MRC4H Series 22 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling |
04298114 Climax Metal MRC4H Series 22 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling |
04298090 Climax Metal MRC4H Series 31 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling |
|||||
| Description | N/A MRC-10-4H@90 10 mm ID Rigid Coupling | N/A MRC-10-S-4H@90 10 mm ID Rigid Coupling Stainless Steel | N/A MRC-12-4H@90 12 mm ID Rigid Coupling | N/A MRC-12-S-4H@90 12 mm ID Rigid Coupling Stainless Steel | N/A MRC-15-4H@90 15 mm ID Rigid Coupling | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A MRC-10-4H@90 | N/A MRC-10-S-4H@90 | N/A MRC-12-4H@90 | N/A MRC-12-S-4H@90 | N/A MRC-15-4H@90 | |||||
| Series | N/A MRC4H | |||||||||
| Bore Size | N/A 10 mm | N/A 10 mm | N/A 12 mm | N/A 12 mm | N/A 15 mm | |||||
| Finish | N/A Black Oxide | N/A Plain | N/A Black Oxide | N/A Plain | N/A Black Oxide | |||||
| Coupling Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
| Coupling Type | N/A Set Screw without Keyway | |||||||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| Outside Diameter | N/A 19 mm | N/A 19 mm | N/A 22 mm | N/A 22 mm | N/A 31 mm | |||||
| Overall Length | N/A 25 mm | N/A 25 mm | N/A 38 mm | N/A 38 mm | N/A 50 mm | |||||
| Set Screw Material | N/A Steel | N/A Stainless Steel | N/A Steel | N/A Stainless Steel | N/A Steel | |||||
| Set Screw Thread Size | N/A M5 x 5 | N/A M5 x 5 | N/A M6 x 6 | N/A M6 x 6 | N/A M6 x 6 | |||||
| Weight | N/A 1.4 oz | N/A 1.4 oz | N/A 3.5008 oz | N/A 3.5008 oz | N/A 8 oz | |||||
|
|
||||||||||