| Items |
02758656 Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway |
02758657 Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway |
00243583 Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling with Keyway |
01464179 Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling with Keyway |
00243584 Climax Metal RC Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling with Keyway |
|||||
| Description | N/A RC-037-KW Shaft Coupling | N/A RC-037-S-KW Shaft Coupling | N/A RC-050-KW Coupling | N/A RC-050-S-KW Coupling | N/A RC-062-KW Coupling | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A RC-037-KW | N/A RC-037-S-KW | N/A RC-050-KW | N/A RC-050-S-KW | N/A RC-062-KW | |||||
| Series | N/A RC | |||||||||
| Bore Size | N/A 3/8 in | N/A 3/8 in | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | |||||
| Finish | N/A Black Oxide | N/A Plain | N/A Black Oxide | N/A Plain | N/A Black Oxide | |||||
| Coupling Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
| Coupling Type | N/A Set Screw with Keyway | |||||||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| Outside Diameter | N/A 0.75 in | N/A 0.75 in | N/A 1 in | N/A 1 in | N/A 1.25 in | |||||
| Overall Length | N/A 1.0000 in | N/A 1.0000 in | N/A 1.5000 in | N/A 1.5000 in | N/A 2.0000 in | |||||
| Set Screw Material | N/A Steel - American Society for Testing and Materials (ASTM) F912 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 | N/A Steel - American Society for Testing and Materials (ASTM) F912 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 | N/A Steel - American Society for Testing and Materials (ASTM) F912 | |||||
| Set Screw Thread Size | N/A 1/4-20 x 3/16 in | N/A 1/4-20 x 3/16 in | N/A 1/4-20 x 3/16 in | N/A 1/4-20 x 3/16 in | N/A 5/16-18 x 1/4 in | |||||
| Weight | N/A 0.09 lb | N/A 0.09 lb | N/A 0.24 lb | N/A 0.24 lb | N/A 0.5 lb | |||||
|
|
||||||||||