| Items |
00540846 Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor |
00541088 Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor |
00541093 Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor |
00541098 Nidec 1765 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor |
00541103 Nidec 3540 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor |
|||||
| Description | N/A 150 hp, 1785 rpm, C150P2C, 460 V, 445T | N/A 1-1/2 hp, 1175 rpm, C32P3B, 230/460 V, 182T | N/A 2 hp, 1175 rpm, C2P3B, 230/460 V, 184T | N/A 3 hp, 1765 rpm, C3P2B, 230/460 V, 182T | N/A 3 hp, 3540 rpm, C3P1B, 230/460 V, 182T | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A C150P2C | N/A C32P3B | N/A C2P3B | N/A C3P2B | N/A C3P1B | |||||
| Ambient Temperature | N/A | N/A 40 ºC | N/A 40 ºC | N/A 40 ºC | N/A 40 ºC | |||||
| Base Speed | N/A 1785 rpm | N/A 1175 rpm | N/A 1175 rpm | N/A 1765 rpm | N/A 3540 rpm | |||||
| Bearing Type | N/A 6220-J/C3 | N/A 6206-2Z-J/C3 | N/A 6206-2Z-J/C3 | N/A | N/A 6206-2Z-J/C3 | |||||
| Duty/Condition Type | N/A Severe Duty | |||||||||
| Enclosure Type | N/A Totally Enclosed Fan Cooled (TEFC) | |||||||||
| Frame Material | N/A Steel | |||||||||
| Frame Size | N/A 445T | N/A 182T | N/A 184T | N/A 182T | N/A 182T | |||||
| Frequency | N/A 60 Hz | |||||||||
| Full Load Current | N/A 172.00 A | N/A 2.30 A4.70 A | N/A 3.10 A6.20 A | N/A 3.90 A7.80 A | N/A 3.90 A7.80 A | |||||
| Full Load Efficiency | N/A 95.80 % | N/A 87.50 % | N/A 88.50 % | N/A 89.50 % | N/A 87.50 % | |||||
| Harmonization Code | N/A 8501.53.4080 | N/A 8501.52.4000 | N/A 8501.52.4000 | N/A 8501.52.4000 | N/A 8501.52.4000 | |||||
| Includes | N/A Canopy Kit | |||||||||
| Insulation Class | N/A F | |||||||||
| Ingress Protection Rating | N/A Ingress Protection (IP54) | |||||||||
| Type | N/A Corrosive Duty Motor | |||||||||
| Power for 2 Poles | N/A | N/A | N/A | N/A | N/A 3 hp | |||||
| Power for 6 Poles | N/A | N/A 1-1/2 hp | N/A 2 hp | N/A | N/A | |||||
| Power for 4 Poles | N/A 150 hp | N/A | N/A | N/A 3 hp | N/A | |||||
| Power for 8 Poles | N/A | |||||||||
| Phase | N/A 3 | |||||||||
| Number of Poles | N/A 4 | N/A 6 | N/A 6 | N/A 4 | N/A 2 | |||||
| Supply Voltage | N/A 460 V | N/A 230 V460 V | N/A 230 V460 V | N/A 230 V460 V | N/A 230 V460 V | |||||
| Mounting Type | N/A Footed Horizontal | |||||||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A B | |||||||||
| Service Factor | N/A 1.15 | N/A 1.15 | N/A 1.15 | N/A | N/A 1.15 | |||||
| Shaft Diameter | N/A 3.38 in | N/A 1.13 in | N/A 1.13 in | N/A 1.13 in | N/A 1.13 in | |||||
| Standards Met | N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA) | |||||||||
| Synchronous Speed | N/A 1800 rpm | N/A 1200 rpm | N/A 1200 rpm | N/A 1800 rpm | N/A 3600 rpm | |||||
| Weight | N/A 1800.00 lb | N/A 100.00 lb | N/A 110.00 lb | N/A 100.00 lb | N/A 100.00 lb | |||||
| Applications | N/A Chemical Mills Other Severe Duty Environment Paper Plants Pulp | N/A Chemical Mills Other Severe Duty Environment Pulp and Paper Plants | N/A Chemical Mills Other Severe Duty Environment Pulp and Paper Plants | N/A Chemical Mills Other Severe Duty Environment Pulp and Paper Plants | N/A Chemical Mills Other Severe Duty Environment Pulp and Paper Plants | |||||
| Features & Benefits | N/A |
N/A
|
N/A
|
N/A
|
N/A
|
|||||
|
|
||||||||||