| Items |
02758577 Climax Metal CRC Series 0.4375 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar |
02758571 Climax Metal CRC Series 0.2500 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar |
02758573 Climax Metal CRC Series 0.3125 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar |
02393092 Climax Metal CRC Series 0.5000 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar |
02758566 Climax Metal CRC Series 0.1563 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar |
|||||
| Description | N/A CRC-043-S Shaft Collar | N/A CRC-025-S Shaft Collar | N/A CRC-031-S Shaft Collar | N/A CRC-050-S Shaft Collar | N/A CRC-015 Shaft Coupling | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A CRC-043-S | N/A CRC-025-S | N/A CRC-031-S | N/A CRC-050-S | N/A CRC-015 | |||||
| Series | N/A CRC | |||||||||
| Bore Type | N/A Plain | |||||||||
| Construction | N/A One-Piece - Solid | |||||||||
| Finish | N/A Plain | N/A Plain | N/A Plain | N/A Plain | N/A Yellow Zinc Dichromate | |||||
| Harmonization Code | N/A 8487.90.0080 | |||||||||
| Inside Diameter | N/A 0.4375 in | N/A 0.2500 in | N/A 0.3125 in | N/A 0.5000 in | N/A 0.1563 in | |||||
| Locking Device | N/A Solid | |||||||||
| Locknut Finish | N/A | N/A | N/A | N/A | N/A Yellow Zinc Dichromate | |||||
| Material | N/A Stainless Steel - 316 | N/A Stainless Steel - 316 | N/A Stainless Steel - 316 | N/A Stainless Steel - 316 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
| Outside Diameter | N/A 0.8750 in | N/A 0.50 in | N/A 0.6250 in | N/A 1 in | N/A 0.4375 in | |||||
| Screw/Locking Style | N/A Socket Set Screw | |||||||||
| Screw Material | N/A 316 Stainless Steel | N/A 316 Stainless Steel | N/A 316 Stainless Steel | N/A 316 Stainless Steel | N/A Steel - American Society for Testing and Materials (ASTM) F912 | |||||
| Screw Thread Size | N/A 1/4-20 x 1/4 in | N/A 10-32 x 1/8 in | N/A 10-32 x 1/8 in | N/A 1/4-20 x 1/4 in | N/A 8-32 x 1/8 in | |||||
| Weight | N/A 0.05 lb | N/A 0.01 lb | N/A 0.02 lb | N/A 0.07 lb | N/A 0.01 lb | |||||
| Width | N/A 0.4375 in | N/A 0.3125 in | N/A 0.3125 in | N/A 0.4375 in | N/A 0.2500 in | |||||
| General Information | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Corrosion resistant -T316 stainless steel is highly effective in corrosive environments. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Corrosion resistant -T316 stainless steel is highly effective in corrosive environments. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Corrosion resistant -T316 stainless steel is highly effective in corrosive environments. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Corrosion resistant -T316 stainless steel is highly effective in corrosive environments. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - T316 stainless steel is highly effective in corrosive environments. | |||||
|
|
||||||||||