| Items |
02623661 Climax Metal ESC Series 1.2500 Inch (in) Inside Diameter Stainless Steel End-Stop Collar |
02623659 Climax Metal ESC Series 1.0000 Inch (in) Inside Diameter Stainless Steel End-Stop Collar |
02623657 Climax Metal ESC Series 0.7500 Inch (in) Inside Diameter Stainless Steel End-Stop Collar |
02623654 Climax Metal ESC Series 0.6250 Inch (in) Inside Diameter Steel End-Stop Collar |
02623658 Climax Metal ESC Series 1.0000 Inch (in) Inside Diameter Steel End-Stop Collar |
|||||
| Description | N/A ESC-125-S Shaft Collar | N/A ESC-100-S Shaft Collar | N/A ESC-075-S Shaft Collar | N/A ESC-062 Shaft Collar | N/A ESC-100 Shaft Collar | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A ESC-125-S | N/A ESC-100-S | N/A ESC-075-S | N/A ESC-062 | N/A ESC-100 | |||||
| Series | N/A ESC | |||||||||
| Bore Type | N/A Plain | |||||||||
| Construction | N/A One-Piece - Split | |||||||||
| Finish | N/A Plain | N/A Plain | N/A Plain | N/A Black Oxide | N/A Black Oxide | |||||
| Harmonization Code | N/A 8487.90.0080 | |||||||||
| Inside Diameter | N/A 1.2500 in | N/A 1.0000 in | N/A 0.7500 in | N/A 0.6250 in | N/A 1.0000 in | |||||
| Locking Device | N/A Clamp | |||||||||
| Material | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
| Outside Diameter | N/A 2.50 in | N/A 2.0000 in | N/A 1.75 in | N/A 1.50 in | N/A 2.0000 in | |||||
| Screw/Locking Style | N/A Clamp Screw | |||||||||
| Screw Material | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 | N/A Steel - American Society for Testing and Materials (ASTM) A574 | N/A Steel - American Society for Testing and Materials (ASTM) A574 | |||||
| Screw Thread Size | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 5/8 in | N/A 10-32 x 5/8 in | N/A 1/4-28 x 5/8 in | |||||
| Weight | N/A 0.88 lb | N/A 0.49 lb | N/A 0.39 lb | N/A 0.250 lb | N/A 0.49 lb | |||||
| Width | N/A 1 in | N/A 0.8750 in | N/A 0.8750 in | N/A 0.7500 in | N/A 0.8750 in | |||||
| General Information | N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - Fits over rail assembly on precision shafting - Easily installed where major disassembly would otherwise be required - T303 stainless steel is effective in corrosive environments. | N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - Fits over rail assembly on precision shafting - Easily installed where major disassembly would otherwise be required - T303 stainless steel is effective in corrosive environments. | N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - Fits over rail assembly on precision shafting - Easily installed where major disassembly would otherwise be required - T303 stainless steel is effective in corrosive environments. | N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - Fits over rail assembly on precision shafting - Easily installed where major disassembly would otherwise be required - Black oxide provides some corrosion resistance. | N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - Fits over rail assembly on precision shafting - Easily installed where major disassembly would otherwise be required - Black oxide provides some corrosion resistance. | |||||
|
|
||||||||||