| Items |
05189290 Climax Metal GMC Series 10 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar |
04196824 Climax Metal GMC Series 20 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar |
05189293 Climax Metal GMC Series 30 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar |
05189295 Climax Metal GMC Series 40 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar |
05189297 Climax Metal GMC Series 50 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar |
|||||
| Description | N/A GMC-10-B Metric Shaft Collar | N/A GMC-20-B Metric Collar | N/A GMC-30-B Metric Shaft Collar | N/A GMC-40-B Metric Shaft Collar | N/A GMC-50-B Metric Shaft Collar | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A GMC-10-B | N/A GMC-20-B | N/A GMC-30-B | N/A GMC-40-B | N/A GMC-50-B | |||||
| Bore Type | N/A Plain | |||||||||
| Construction | N/A One-Piece - Solid | |||||||||
| Finish | N/A Black Oxide | |||||||||
| Harmonization Code | N/A 8487.90.0080 | |||||||||
| Inside Diameter | N/A 10 mm | N/A 20 mm | N/A 30 mm | N/A 40 mm | N/A 50 mm | |||||
| Locking Device | N/A Solid | |||||||||
| Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||||||
| Outside Diameter | N/A 20 mm | N/A 32 mm | N/A 45 mm | N/A 63 mm | N/A 80 mm | |||||
| Screw/Locking Style | N/A Hex Socket Set Screw | |||||||||
| Screw Thread Size | N/A M5 x 5 | N/A M6 x 6 | N/A M8 x 8 | N/A M10 x 10 | N/A M10 x 10 | |||||
| Weight | N/A 0.6 oz | N/A 1.7008 oz | N/A 3.8 oz | N/A 7.5008 oz | N/A 13.6 oz | |||||
|
|
||||||||||