COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
INA (Schaeffler) VLU Series 434 Millimeter (mm) Inside Diameter Slewing Ring Bearing (00080967)

INA (Schaeffler) VLU Series 434 Millimeter (mm) Inside Diameter Slewing Ring Bearing

INA (Schaeffler) VLU Series 304 Millimeter (mm) Inside Diameter Slewing Ring Bearing (02686446)

INA (Schaeffler) VLU Series 304 Millimeter (mm) Inside Diameter Slewing Ring Bearing

INA (Schaeffler) VLU Series 734 Millimeter (mm) Inside Diameter Slewing Ring Bearing (00080972)

INA (Schaeffler) VLU Series 734 Millimeter (mm) Inside Diameter Slewing Ring Bearing

INA (Schaeffler) VSI Series 648 Millimeter (mm) Inside Diameter Slewing Ring Bearing (00476627)

INA (Schaeffler) VSI Series 648 Millimeter (mm) Inside Diameter Slewing Ring Bearing

INA (Schaeffler) VSU Series 672 Millimeter (mm) Inside Diameter Slewing Ring Bearing (04160970)

INA (Schaeffler) VSU Series 672 Millimeter (mm) Inside Diameter Slewing Ring Bearing
Description N/A VLU200544 Slewing Ring, 4 Point Contact N/A VLU200414 Slewing Ring, 4 Point Contact N/A VLU200844 Slewing Ring, 4 Point Contact N/A VSI200744-N Slewing Ring, 4 Point Contact N/A VSU200744 Slewing Ring, 4 Point Contact
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A VLU200544 N/A VLU200414 N/A VLU200844 N/A VSI200744-N N/A VSU200744
Axial Dynamic Load Capacity N/A 42500 lbf N/A 38000 lbf N/A 50000 lbf N/A 47500 lbf N/A 47500 lbf
Axial Static Load Capacity N/A 87000 lbf N/A 66000 lbf N/A 135000 lbf N/A 227000 lbf N/A 227000 lbf
Bearing Type N/A Four-Point Contact
Inner Bolt Circle Diameter N/A 462 mm N/A 332 mm N/A 762 mm N/A 705 mm N/A 698 mm
Outer Bolt Circle Diameter N/A 620 mm N/A 490 mm N/A 920 mm N/A 790 mm N/A 790 mm
Closure Type N/A Double Sealed
Gear Tooth Load Capacity N/A N/A N/A N/A 7900 lbf N/A
Gear Type N/A Gearless N/A Gearless N/A Gearless N/A Internal Ring N/A Gearless
Inside Diameter N/A 434 mm N/A 304 mm N/A 734 mm N/A 648 mm N/A 672 mm
UPC Code N/A
Number of Gear Teeth N/A N/A N/A N/A 110 N/A
Number of Inner Mounting Holes N/A 14 N/A 12 N/A 18 N/A 40 N/A 40
Number of Outer Mounting Holes N/A 10 N/A 8 N/A 14 N/A 40 N/A 40
Operating Temperature Range N/A -25 to 80 ºC
Outside Diameter N/A 648 mm N/A 518 mm N/A 948 mm N/A 816 mm N/A 816 mm
Overall Width N/A 56 mm
Radial Dynamic Load Capacity N/A 27500 lbf N/A 25000 lbf N/A 32500 lbf N/A 31000 lbf N/A 31000 lbf
Radial Static Load Capacity N/A 32500 lbf N/A 24700 lbf N/A 50000 lbf N/A 100000 lbf N/A 100000 lbf
Series N/A VLU N/A VLU N/A VLU N/A VSI N/A VSU
Weight N/A 81.84 lb N/A 60.72 lb N/A 126.72 lb N/A 153.12 lb N/A