COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
20232-MB Spherical Roller Bearing
Request Information Add to CAD Cart
Unit of Measure
Items
FAG (Schaeffler) Barrell Roller Bearings

FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Barrel Roller Bearing

FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Barrell Roller Bearing (06603396)

FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Barrel Roller Bearing

FAG (Schaeffler) Barrell Roller Bearings

FAG (Schaeffler) 85 Millimeter (mm) Bore Diameter Barrel Roller Bearing

FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Barrell Roller Bearing (06603396)

FAG (Schaeffler) 30 Millimeter (mm) Bore Diameter Barrel Roller Bearing
Description N/A 20232-MB Spherical Roller Bearing N/A 20211-K-TVP-C3 Barrel Roller N/A 20217-K-MB-C3 Barrel Roller N/A 20306-TVP Barrel Roller
Supplier Name N/A FAG (Schaeffler)
Manufacturer Part Number N/A 20232-MB N/A 20211-K-TVP-C3 N/A 20217-K-MB-C3 N/A 20306-TVP
Bearing Material N/A Steel
Bore Diameter N/A 160 mm N/A 55 mm N/A 85 mm N/A 30 mm
Bore Type N/A Straight N/A Tapered 1:12 N/A Tapered 1:12 N/A Straight
Closure Type N/A Open
Dynamic Load Rating N/A 500000 N N/A 74000 N N/A 155000 N N/A 48500 N
Fillet Radius N/A 3 mm N/A 1.5 mm N/A 2 mm N/A 1.1 mm
Internal Clearance N/A C0 N/A C3 N/A C3 N/A C0
Lubrication Hole Type N/A Lubrication Groove and Holes
Maximum Speed N/A 2650 rpm N/A 7100 rpm N/A 4750 rpm N/A 8800 rpm
Outside Diameter N/A 290 mm N/A 100 mm N/A 150 mm N/A 72 mm
Overall Width N/A 48 mm N/A 21 mm N/A 28 mm N/A 19 mm
Static Load Rating N/A 720000 N N/A 85000 N N/A 201000 N N/A 48500 N