| Items |
00066609 FAG (Schaeffler) 230 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing |
00130616 FAG (Schaeffler) 202 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing |
00068565 FAG (Schaeffler) 241 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing |
00130601 FAG (Schaeffler) 202 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing |
00067997 FAG (Schaeffler) 232 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing |
|||||
| Description | N/A 23092BK.MB Double-Row Spherical Roller | N/A 20213-TVP Bearing | N/A 24196BK30MB Double-Row Spherical Roller | N/A 20211-TVP Bearing | N/A 23264MB Double-Row Spherical Roller | |||||
| Supplier Name | N/A FAG (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A 23092BK.MB | N/A 20213-TVP | N/A 24196BK30MB | N/A 20211-TVP | N/A 23264MB | |||||
| Bearing Material | N/A Steel | N/A | N/A Steel | N/A | N/A Steel | |||||
| Bore Diameter | N/A 460 mm | N/A 65 mm | N/A 480 mm | N/A 55 mm | N/A 320 mm | |||||
| Bore Type | N/A Tapered 1:12 | N/A Straight | N/A Tapered 1:30 | N/A Straight | N/A Straight | |||||
| Cage Material | N/A Brass | N/A Polyamide | N/A Brass | N/A Polyamide | N/A Brass | |||||
| Cage Type | N/A | N/A Inner Ring Guided | N/A | N/A Inner Ring Guided | N/A | |||||
| Closure Type | N/A Open | |||||||||
| Dynamic Load Rating | N/A 4200000 N | N/A 95000 N | N/A 9100000 N | N/A 73500 N | N/A 4650000 N | |||||
| Fillet Radius | N/A 5 mm | N/A 1.5 mm | N/A 6 mm | N/A 1.5 mm | N/A 4 mm | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Inner Ring Width | N/A | |||||||||
| Internal Clearance | N/A C0 | |||||||||
| Lubrication Hole Type | N/A Lubrication Groove and Holes | N/A No Holes | N/A Lubrication Groove and Holes | N/A No Holes | N/A Lubrication Groove and Holes | |||||
| Maximum Speed | N/A 1190 rpm | N/A 3000 rpm | N/A 500 rpm | N/A 3400 rpm | N/A 1120 rpm | |||||
| Number of Rows | N/A Double-Row | N/A | N/A Double-Row | N/A | N/A Double-Row | |||||
| Operating Temperature Range | N/A -30 to 200 ºC | N/A | N/A -30 to 200 ºC | N/A | N/A -30 to 200 ºC | |||||
| Operating Temperature [Max] | N/A | N/A +120 ºC | N/A | N/A +120 ºC | N/A | |||||
| Outer Ring Type | N/A Not Split | |||||||||
| Outer Ring Width | N/A 163 mm | N/A 23 mm | N/A 308 mm | N/A 21 mm | N/A 208 mm | |||||
| Outside Diameter | N/A 680 mm | N/A 120 mm | N/A 790 mm | N/A 100 mm | N/A 580 mm | |||||
| Overall Width | N/A 163 mm | N/A 23 mm | N/A 308 mm | N/A 21 mm | N/A 208 mm | |||||
| Precision Rating | N/A Not Rated | |||||||||
| Series | N/A 230 | N/A 202 | N/A 241 | N/A 202 | N/A 232 | |||||
| Static Load Rating | N/A 7400000 N | N/A 116000 N | N/A 15700000 N | N/A 85000 N | N/A 7000000 N | |||||
| Weight | N/A | N/A 2.44 lb | N/A 1357.40 lb | N/A 1.47 lb | N/A 534.60 lb | |||||
|
|
||||||||||