COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing (02558166)

NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing

NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing (02558166)

NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing

NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing (02558166)

NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing

NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing (02558166)

NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing

NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing (02558166)

NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing
Description N/A 23080BL1KW33C3 Spherical Roller Bearing N/A 22232EAKW33C3 Spherical Roller Bearing N/A 22244EMKW33C3 Spherical Roller Bearing N/A 22220EMKW33C3 Spherical Roller Bearing N/A 22220EAKW33C3 Spherical Roller Bearing
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A 23080BL1KW33C3 N/A 22232EAKW33C3 N/A 22244EMKW33C3 N/A 22220EMKW33C3 N/A 22220EAKW33C3
Series N/A 230 N/A 222 N/A 222 N/A 222 N/A 222
Bearing Material N/A Through Hardened Steel
Bore Diameter N/A 400 mm N/A 160 mm N/A 220 mm N/A 100 mm N/A 100 mm
Bore Type N/A Tapered N/A Tapered N/A Tapered 1:12 N/A Tapered N/A Tapered
Cage Material N/A Brass N/A Steel N/A Brass N/A Brass N/A Steel
Cage Type N/A Machined N/A Pressed N/A Machined N/A Machined N/A Pressed
Closure Type N/A Open
Dynamic Load Rating N/A 670000 lbf N/A 274000 lbf N/A 2210000 N N/A 106000 lbf N/A 106000 lbf
Fillet Radius N/A 5 mm N/A 3 mm N/A 4 mm N/A 2.1 mm N/A 2.1 mm
Finish/Coating N/A Uncoated
Harmonization Code N/A 8482.30.0080 N/A 8482.30.0080 N/A N/A 8482.30.0080 N/A 8482.30.0080
Inside Ring Width N/A 148 mm N/A 80 mm N/A 108 mm N/A 46 mm N/A 46 mm
Internal Clearance N/A C3
Lubrication Hole Type N/A Lubrication Groove and Holes
UPC Code N/A 4547359521221 N/A 3413520287634 N/A N/A 4547359805918 N/A 3413520084141
Operating Temperature [Max] N/A
Maximum Speed N/A 680 rpm N/A 2100 rpm N/A 1500 rpm N/A 3600 rpm N/A 3600 rpm
Maximum Speed (Grease) N/A
Maximum Speed (Oil) N/A
Operating Temperature Range N/A -40 to 250 ºF N/A -40 to 400 ºF N/A -40 to 200 ºC N/A -40 to 400 ºF N/A -40 to 400 ºF
Outside Ring Type N/A Not Split
Outside Ring Width N/A 148 mm N/A 80 mm N/A 108 mm N/A 46 mm N/A 46 mm
Outside Diameter N/A 600 mm N/A 290 mm N/A 400 mm N/A 180 mm N/A 180 mm
Overall Width N/A 148 mm N/A 80 mm N/A 108 mm N/A 46 mm N/A 46 mm
Precision Rating N/A Not Rated
Static Load Rating N/A 1360000 lbf N/A 315000 lbf N/A 2690000 N N/A 111000 lbf N/A 111000 lbf
Weight N/A 317.47 lb N/A 48.5 lb N/A N/A 10.67 lb N/A 10.58 lb