| Items |
01450110 Smith Bearing 1.5000 Inch (in) Roller Diameter Flanged Cam Follower |
01450109 Smith Bearing 1.7500 Inch (in) Roller Diameter Flanged Cam Follower |
01450108 Smith Bearing 2.0000 Inch (in) Roller Diameter Flanged Cam Follower |
01450102 Smith Bearing 2.5000 Inch (in) Roller Diameter Flanged Cam Follower |
01450107 Smith Bearing 2.2500 Inch (in) Roller Diameter Flanged Cam Follower |
|||||
| Description | N/A FCR-1-1/2 Idler Roller | N/A FCR-1-3/4 Idler Roller | N/A FCR-2 Idler Roller | N/A FCR-2-1/2 Idler Roller | N/A FCR-2-1/4 Idler Roller | |||||
| Supplier Name | N/A Smith Bearing Company | |||||||||
| Manufacturer Part Number | N/A FCR-1-1/2 | N/A FCR-1-3/4 | N/A FCR-2 | N/A FCR-2-1/2 | N/A FCR-2-1/4 | |||||
| Bearing Element | N/A Balls - Two Rows | |||||||||
| Closure Type | N/A Unsealed | |||||||||
| Flange Diameter | N/A 2.1875 in | N/A 2.4375 in | N/A 2.6875 in | N/A 2.1875 in | N/A 2.9375 in | |||||
| Radial Dynamic Load Capacity | N/A 2520 lb | N/A 2520 lb | N/A 3490 lb | N/A 5120 lb | N/A 3490 lb | |||||
| Roller Diameter | N/A 1.5000 in | N/A 1.7500 in | N/A 2.0000 in | N/A 2.5000 in | N/A 2.2500 in | |||||
| Roller Material | N/A Steel | |||||||||
| Roller Shape | N/A Single Flanged | |||||||||
| Roller Width | N/A 1.1875 in | N/A 1.1875 in | N/A 1.6875 in | N/A 1.6875 in | N/A 1.6875 in | |||||
| Stud Diameter | N/A 0.6250 in | N/A 0.7500 in | N/A 0.8750 in | N/A 1.0000 in | N/A 0.8750 in | |||||
| Stud Length | N/A 1.5000 in | N/A 1.7500 in | N/A 2.0000 in | N/A 2.2500 in | N/A 2.0000 in | |||||
| Stud Type | N/A Flanged | |||||||||
| General Information | N/A SMITH-TRAX® special duty track roller bearings are machined from high-alloy steel and are case-hardened for maximum longevity. These bearings are fitted with deep-groove ball bearings or tapered roller bearings to handle both high radial and thrust load applications. | |||||||||
|
|
||||||||||