| Items |
01450063 Smith Bearing 3.5000 Inch (in) Roller Diameter V-Groove Cam Follower |
01450062 Smith Bearing 4.5000 Inch (in) Roller Diameter V-Groove Cam Follower |
01450061 Smith Bearing 5.5000 Inch (in) Roller Diameter V-Groove Cam Follower |
01450060 Smith Bearing 6.5000 Inch (in) Roller Diameter V-Groove Cam Follower |
01450059 Smith Bearing 7.5000 Inch (in) Roller Diameter V-Groove Cam Follower |
|||||
| Description | N/A VCR-3-1/2 Idler Roller | N/A VCR-4-1/2 Idler Roller | N/A VCR-5-1/2 Idler Roller | N/A VCR-6-1/2 Idler Roller | N/A VCR-7-1/2 Idler Roller | |||||
| Supplier Name | N/A Smith Bearing Company | |||||||||
| Manufacturer Part Number | N/A VCR-3-1/2 | N/A VCR-4-1/2 | N/A VCR-5-1/2 | N/A VCR-6-1/2 | N/A VCR-7-1/2 | |||||
| Bearing Element | N/A Tapered Rollers | |||||||||
| Closure Type | N/A Unsealed | |||||||||
| Point Diameter | N/A 2.2500 in | N/A 3.0000 in | N/A 4.0000 in | N/A 5.0000 in | N/A 6.0000 in | |||||
| Radial Dynamic Load Capacity | N/A 3490 lb | N/A 14300 lb | N/A 14300 lb | N/A 35800 lb | N/A 35800 lb | |||||
| Roller Diameter | N/A 3.5000 in | N/A 4.5000 in | N/A 5.5000 in | N/A 6.5000 in | N/A 7.5000 in | |||||
| Roller Material | N/A Steel | |||||||||
| Roller Shape | N/A V-Grooved | |||||||||
| Roller Width | N/A 1.6875 in | N/A 2.0000 in | N/A 2.0000 in | N/A 3.0000 in | N/A 3.0000 in | |||||
| Stud Diameter | N/A 0.8750 in | N/A 1.2500 in | N/A 1.2500 in | N/A 2.0000 in | N/A 2.5000 in | |||||
| Stud Length | N/A 2.0000 in | N/A 2.5000 in | N/A 2.7500 in | N/A 4.5000 in | N/A 5.5000 in | |||||
| Thread Size | N/A 7/8-14 | N/A 1-1/4-12 | N/A 1-1/4-12 | N/A 2-12 | N/A 2-1/2-12 | |||||
| V-Groove Angle | N/A 90 º | |||||||||
| Width to Groove Center | N/A 0.8750 in | N/A 1.0000 in | N/A 1.0000 in | N/A 1.5000 in | N/A 1.5000 in | |||||
|
|
||||||||||