| Items |
00655463 NTN 3.8750 Inch (in) Bore Diameter Tapered Roller Bearing Cone |
00655433 NTN 3.3750 Inch (in) Bore Diameter Tapered Roller Bearing Cone |
00655451 NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Cone |
05844978 NTN 3.5000 Inch (in) Bore Diameter Tapered Roller Bearing Cone |
00039525 NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Cone |
|||||
| Description | N/A 685 Cone | N/A 677 Cone | N/A 683 Cone | N/A 679 Cone | N/A 635 Bearing | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A 685 | N/A 677 | N/A 683 | N/A 679 | N/A 635 | |||||
| Bearing Material | N/A Case Carburized Steel | |||||||||
| Bore Diameter | N/A 3.8750 in | N/A 3.3750 in | N/A 3.7500 in | N/A 3.5000 in | N/A 2.2500 in | |||||
| Cone Width | N/A 1.6250 in | |||||||||
| Dynamic Load Rating | N/A 55000 lbf | N/A 55000 lbf | N/A 55000 lbf | N/A 55000 lbf | N/A 48000 lbf | |||||
| Fillet Radius | N/A 0.14 in | |||||||||
| Finish/Coating | N/A Uncoated | |||||||||
| Inside Ring Width | N/A 1.6250 in | |||||||||
| UPC Code | N/A 4547359414820 | N/A 4547359406627 | N/A 4547359414462 | N/A 4547359664065 | N/A 4547359828344 | |||||
| Operating Temperature Range | N/A -40 to 250 ºF | |||||||||
| Standards Met | N/A | N/A American National Standards Institute (ANSI) | N/A | N/A | N/A | |||||
| Static Load Rating | N/A 87500 lbf | N/A 87500 lbf | N/A 87500 lbf | N/A 87500 lbf | N/A 67000 lbf | |||||
| Weight | N/A 5.1 lb | N/A 6.23 lb | N/A 5.40 lb | N/A 6.15 lb | N/A | |||||
|
|
||||||||||