COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
NTN Double-Row Tapered Roller Bearing Sets

NTN 160 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set

NTN Double-Row Tapered Roller Bearing Sets

NTN 85 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set

NTN Double-Row Tapered Roller Bearing Sets

NTN 150 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set

NTN NUP Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing (01447678)

NTN 190 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set

NTN NUP Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing (01447678)

NTN 200 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set
Description N/A 413032 Tapered Roller Bearing N/A 430217X Tapered Roller Set N/A 432230X Bearing N/A 423138 Tapered Roller Bearing N/A 413040 TRB
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A 413032 N/A 430217X N/A 432230X N/A 423138 N/A 413040
American Bearing Manufacturers Association (ABMA) Precision Rating N/A Class 0
Assembly Type N/A Two-Row Double-Outer Race (TDO)
Bearing Material N/A Through Hardened Steel
Bore Diameter N/A 160 mm N/A 85 mm N/A 150 mm N/A 190 mm N/A 200 mm
Cage Material N/A Steel N/A Steel N/A Steel N/A N/A
Closure Type N/A Open
Double Inside Ring Width N/A 60 mm N/A 70 mm N/A 164 mm N/A 130 mm N/A 82 mm
Double Outside Ring Width N/A 53 mm N/A 57 mm N/A 130 mm N/A 104 mm N/A 73 mm
Dynamic Load Rating N/A 74000 lbf N/A 71000 lbf N/A 270000 lbf N/A 221000 lbf N/A 119000 lbf
Fillet Radius N/A 2.5 mm N/A 2 mm N/A 3 mm N/A 4 mm N/A 3 mm
Harmonization Code N/A 8482.20.0064 N/A 8482.20.0061 N/A 8482.20.0064 N/A 8482.20.0067 N/A 8482.20.0067
UPC Code N/A 4547359301359 N/A 4547359302653 N/A 4547359533620 N/A 4547359302196 N/A 4547359301397
Outside Diameter N/A 240 mm N/A 150 mm N/A 270 mm N/A 320 mm N/A 310 mm
Overall Width N/A 60 mm N/A 70.000 mm N/A 164 mm N/A 130 mm N/A 82.000 mm
Static Load Rating N/A 120000 lbf N/A 105000 lbf N/A 480000 lbf N/A 385000 lbf N/A 211000 lbf
Weight N/A 18.28 lb N/A 10.119 lb N/A 82.232 lb N/A 85.098 lb N/A 45.415 lb