| Items |
03342415 RBC® TRTB Series 11.0000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing |
03387375 RBC® TRTB Series 4.4000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing |
04314631 RBC® TRTB Series 9.2500 Inch (in) Bore Diameter Tapered Roller Thrust Bearing |
04755090 RBC® TRTB Series 5.0000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing |
04755092 RBC® TRTB Series 6.0000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing |
|||||
| Description | N/A TRTB1120 LRG Bore Thrust Bearing | N/A TRTB441 Bearing | N/A TRTB 921 Tapered Thrust Bearing | N/A TRTB511 Tapered Thrust Bearing | N/A TRTB611 Tapered Thrust Bearing | |||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| Manufacturer Part Number | N/A TRTB1120 | N/A TRTB441 | N/A TRTB921 | N/A TRTB511 | N/A TRTB611 | |||||
| Bearing Material | N/A 52100 Bearing Quality Steel | |||||||||
| Bore Diameter | N/A 11.0000 in | N/A 4.4000 in | N/A 9.2500 in | N/A 5.0000 in | N/A 6.0000 in | |||||
| Cage Material | N/A Bronze | |||||||||
| Dynamic Load Capacity | N/A 1590000 lbf | N/A 263000 lbf | N/A 1304000 lbf | N/A 318000 lbf | N/A 437000 lbf | |||||
| Fillet Radius | N/A 0.440 in | N/A 0.130 in | N/A 0.630 in | N/A 0.190 in | N/A 0.250 in | |||||
| Outside Diameter | N/A 23.7500 in | N/A 8.00 in | N/A 21.5000 in | N/A 10.5000 in | N/A 12.5000 in | |||||
| Overall Width | N/A 5.3750 in | N/A 2.2000 in | N/A 5.0000 in | N/A 2.3125 in | N/A 2.7500 in | |||||
| Series | N/A TRTB | |||||||||
| Static Load Capacity | N/A 7000000 lbf | N/A 842000 lbf | N/A 4427000 lbf | N/A 1066000 lbf | N/A 1501000 lbf | |||||
| Thrust Bearing Type | N/A Tapered Race | |||||||||
|
|
||||||||||