COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Brennan 3/16 x 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee (01472449)

Brennan 3/16 x 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee

Brennan 3/16 x 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee (01472449)

Brennan 1/4 x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee

Brennan 3/16 x 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee (01472449)

Brennan 3/8 x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee

Brennan 1/2 x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee (01369459)

Brennan 1/2 x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee

Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee (01369460)

Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 2703-03-03-03-FG N/A 2703-04-04-04-SS N/A 2703-06-06-06-SS N/A 2703-08-08-08-SS N/A 2703-12-12-12-SS
Prop 65 N/A Yes
Adapter Type N/A Bulkhead Tee
End 1 Size N/A 3/16 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
End 1 Style N/A Male Joint Industry Council (JIC) 37º Flare
End 1 Thread Type N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 3/8-24 N/A 7/16-20 N/A 9/16-18 N/A 3/4-16 N/A 1-1/16-12
End 2 Size N/A 3/16 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
End 2 Style N/A Male Joint Industry Council (JIC) 37º Flare
End 2 Thread Type N/A Society of Automotive Engineers (SAE)
End 2 Thread Size N/A 3/8-24 N/A 7/16-20 N/A 9/16-18 N/A 3/4-16 N/A 1-1/16-12
End 3 Size N/A 3/16 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
End 3 Style N/A Male Joint Industry Council (JIC) 37º Flare
End 3 Thread Type N/A Society of Automotive Engineers (SAE)
End 3 Thread Size N/A 3/8-24 N/A 7/16-20 N/A 9/16-18 N/A 3/4-16 N/A 1-1/16-12
Material N/A One-Piece Forged Steel N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel
Weight N/A 0.09 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb