COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
RBC® Thin-Section Ball Bearings

RBC® KAA Series 1.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing

RBC® KAA Series 1.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing (00109370)

RBC® KAA Series 1.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing

RBC® KA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing (00109392)

RBC® KA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing

RBC® SB Series 2.5000 Inch (in) Inside Diameter Four-Point Contact Bearing (06898468)

RBC® KA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing

RBC® KA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing (00109392)

RBC® KA Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing
Description N/A KAA10CL0 Bearing N/A KAA15AG0 Bearing N/A KA020AR0 Bearing N/A KA020CP0 Bearing N/A KA025AR0 Bearing
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A KAA10CL0 N/A KAA15AG0 N/A KA020AR0 N/A KA020CP0 N/A KA025AR0
UPC Code N/A 637400025281 N/A 637400025274 N/A 637400025328 N/A 637400025519 N/A 637400025335
Series N/A KAA N/A KAA N/A KA N/A KA N/A KA
Prop 65 N/A
Bore Type N/A
Dynamic Load Capacity N/A
ECCN N/A
Harmonization Code N/A
Axial Dynamic Load Capacity N/A N/A 1100 lbf N/A 1730 lbf N/A N/A 1860 lbf
Axial Static Load Capacity N/A N/A 1160 lbf N/A 1860 lbf N/A N/A 2250 lbf
Ball Retainer Material N/A N/A Nylon N/A Brass N/A N/A Brass
Ball Retainer Type N/A N/A Circular Pocket Separator N/A Circular Pocket Separator N/A N/A Circular Pocket Separator
Bearing Material N/A 52105 Bearing Quality Steel N/A 52100 Bearing Quality Steel N/A 52100 Bearing Quality Steel N/A 52100 Bearing Quality Steel N/A 52100 Bearing Quality Steel
Bearing Type N/A Radial Contact N/A Angular Contact N/A Angular Contact N/A Radial Contact N/A Angular Contact
Bore Diameter N/A 1.0000 in N/A 1.5000 in N/A 2.0000 in N/A 2.0000 in N/A 2.5000 in
Cage Material N/A GFR Nylon N/A GFR Nylon N/A Brass N/A Non-Metallic Brass N/A Brass
Closure Type N/A Open
Fillet Radius N/A 0.015 in N/A 0.015 in N/A 0.025 in N/A 0.025 in N/A 0.025 in
Finish/Coating N/A Uncoated
Inner Ring Width N/A 0.1875 in N/A 0.1875 in N/A 0.2500 in N/A 0.2500 in N/A 0.2500 in
Internal Clearance N/A C0
Maximum Speed N/A 16840 rpm N/A 11850 rpm N/A 8890 rpm N/A 8890 rpm N/A 7270 rpm
Operating Temperature Range N/A -60 to 250 ºF N/A -65 to 250 ºF N/A -65 to 250 ºF N/A -60 to 250 ºF N/A -65 to 250 ºF
Outer Ring Width N/A 0.1875 in N/A 0.1875 in N/A 0.25 in N/A 0.25 in N/A 0.25 in
Outside Diameter N/A 1.3750 in N/A 1.8750 in N/A 2.50 in N/A 2.50 in N/A 3.00 in
Outside Ring Shape N/A
Overall Width N/A 0.1875 in N/A 0.1875 in N/A 0.2500 in N/A 0.2500 in N/A 0.2500 in
Precision Rating N/A ABEC 1F N/A ABEC 1 N/A ABEC 1 N/A ABEC 1F N/A ABEC 1
Radial Dynamic Load Capacity N/A 300 lbf N/A 1100 lbf N/A 1730 lbf N/A 560 lbf N/A 1860 lbf
Radial Static Load Capacity N/A 290 lbf N/A 1380 lbf N/A 2280 lbf N/A 680 lbf N/A 2780 lbf
Standards Met N/A MIL-PRF-23827 MIL-PRF-3150 N/A American Iron and Steel Institute (AISI 52100) MIL-PRF-3170 N/A American Iron and Steel Institute (AISI 52100) MIL-PRF-3150 N/A MIL-PRF-23827 MIL-PRF-3150 N/A American Iron and Steel Institute (AISI 52100) MIL-PRF-3151
Resistance Features N/A Corrosion Resistant N/A N/A N/A Corrosion Resistant N/A
Operating Temperature [Max] N/A
Number of Rows N/A
Fill Slot N/A
Snap Ring Included N/A
Static Load Capacity N/A
Weight N/A 0.03 lb N/A 0.04 lb N/A 0.1 lb N/A 0.1 lb N/A 0.130 lb