COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
INA (Schaeffler) B Series 1.3750 Inch (in) Bore Diameter Ball Thrust Bearing (00088821)

INA (Schaeffler) B Series 1.3750 Inch (in) Bore Diameter Ball Thrust Bearing

INA (Schaeffler) 4400 Series 2.5000 Inch (in) Bore Diameter Ball Thrust Bearing (00090203)

INA (Schaeffler) 4400 Series 2.5000 Inch (in) Bore Diameter Ball Thrust Bearing

INA (Schaeffler) GT Series 3.2500 Inch (in) Bore Diameter Ball Thrust Bearing (00089397)

INA (Schaeffler) GT Series 3.2500 Inch (in) Bore Diameter Ball Thrust Bearing

INA (Schaeffler) Ball Thrust Bearings

INA (Schaeffler) X Series 5.2510 Inch (in) Bore Diameter Ball Thrust Bearing

INA (Schaeffler) 4400 Series 2.0625 Inch (in) Bore Diameter Ball Thrust Bearing (00090187)

INA (Schaeffler) 4400 Series 2.0625 Inch (in) Bore Diameter Ball Thrust Bearing
Description N/A B15 Thrust Ball Bearing N/A 4433 Thrust Ball Bearing N/A GT43 Thrust Ball Bearing N/A 52X12 Thrust Ball Bearing N/A 4426 Thrust Ball Bearing
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A B15 N/A 4433 N/A GT43 N/A 52X12 N/A 4426
Applications N/A
Bearing Material N/A Steel
Bore Diameter N/A 1.3750 in N/A 2.5000 in N/A 3.2500 in N/A 5.2510 in N/A 2.0625 in
Cage Material N/A
Dynamic Load Rating N/A 9500 lbf N/A 14800 lbf N/A 16600 lbf N/A 29000 lbf N/A 6970 lbf
UPC Code N/A
Maximum Speed N/A 3000 rpm N/A 2400 rpm N/A 2000 rpm N/A 1300 rpm N/A 3000 rpm
Operating Temperature Range N/A
Outside Diameter N/A 2.4690 in N/A 4.00 in N/A 4.9690 in N/A 7.1350 in N/A 3.1875 in
Outside Diameter Design N/A Straight N/A Straight N/A Straight N/A Sphered N/A Straight
Overall Width N/A 0.7500 in N/A 1.1250 in N/A 1.0000 in N/A 1.4850 in N/A 0.8750 in
Precision Rating N/A Not Rated
Race N/A Grooved
Separable or Banded N/A Banded N/A Separable N/A Separable N/A Separable N/A Separable
Series N/A B N/A 4400 N/A GT N/A X N/A 4400
Static Load Rating N/A 20100 lbf N/A 36000 lbf N/A 44500 lbf N/A 91000 lbf N/A 17300 lbf
Thrust Bearing Type N/A Single-Direction
Weight N/A 0.63 lb N/A 2.25 lb N/A 2.72 lb N/A 7.32 lb N/A 1.1 lb