| Items |
02288685 NTN 513 Series 60 Millimeter (mm) Outside Diameter Ball Thrust Bearing |
02288679 NTN 512 Series 28 Millimeter (mm) Outside Diameter Ball Thrust Bearing |
00132728 NTN 511 Series 42 Millimeter (mm) Outside Diameter Ball Thrust Bearing |
00459729 NTN 5620 Series 68 Millimeter (mm) Outside Diameter Ball Thrust Bearing |
00061586 NTN 511 Series 100 Millimeter (mm) Outside Diameter Ball Thrust Bearing |
|||||
| Description | N/A 51306 Ball Bearing | N/A 51201 Ball Bearing | N/A 51105 Ball Bearing | N/A 562008P5 Ball Bearing | N/A 51115 Ball Bearing | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A 51306 | N/A 51201 | N/A 51105 | N/A 562008P5 | N/A 51115 | |||||
| Series | N/A 513 | N/A 512 | N/A 511 | N/A 5620 | N/A 511 | |||||
| Bearing Material | N/A High Carbon Chrome Steel | N/A High Carbon Chrome Steel | N/A High Carbon Chrome Steel | N/A | N/A High Carbon Chrome Steel | |||||
| Bore Diameter | N/A 30 mm | N/A 12 mm | N/A 25 mm | N/A 40 mm | N/A 75 mm | |||||
| Cage Material | N/A Resin | N/A Resin | N/A Resin | N/A | N/A Steel | |||||
| Cage Type | N/A | |||||||||
| Closure Type | N/A | |||||||||
| Dynamic Load Rating | N/A 43000 N | N/A 13200 N | N/A 19600 N | N/A | N/A 44500 N | |||||
| Fillet Radius | N/A 1 mm | N/A 0.6 mm | N/A 0.6 mm | N/A 0.6 mm | N/A 1 mm | |||||
| Finish/Coating | N/A | |||||||||
| Harmonization Code | N/A | |||||||||
| Internal Clearance | N/A | |||||||||
| Maximum Speed | N/A 3900 rpm | N/A 8000 rpm | N/A 6500 rpm | N/A 9400 rpm | N/A 3200 rpm | |||||
| Operating Temperature Range | N/A -40 to 120 ºC | N/A -40 to 120 ºC | N/A -40 to 120 ºC | N/A | N/A -40 to 120 ºC | |||||
| Outside Diameter | N/A 60 mm | N/A 28 mm | N/A 42 mm | N/A 68 mm | N/A 100 mm | |||||
| Outside Diameter Design | N/A Straight | |||||||||
| Overall Width | N/A 21 mm | N/A 11 mm | N/A 11 mm | N/A 36 mm | N/A 19 mm | |||||
| Precision Rating | N/A International Organization for Standardization (ISO) Class 0 | N/A International Organization for Standardization (ISO) Class 0 | N/A International Organization for Standardization (ISO) Class 0 | N/A Not Rated | N/A International Organization for Standardization (ISO) Class 0 | |||||
| Separable or Banded | N/A Separable | N/A Separable | N/A Separable | N/A | N/A Separable | |||||
| Static Load Rating | N/A 78500 N | N/A 19000 N | N/A 37000 N | N/A 58.5 kN | N/A 136000 N | |||||
| Thrust Bearing Type | N/A Single-Direction | N/A Single-Direction | N/A Single-Direction | N/A Double-Direction | N/A Single-Direction | |||||
| Weight | N/A 0.57 lb | N/A 0.07 lb | N/A 0.11 lb | N/A 0.98 lb | N/A 0.88 lb | |||||
|
|
||||||||||