| Items |
07563375 Barksdale 0 to 3000 Pound Per Square Inch (psi) Range Pressure Transducer |
07563464 Barksdale 0 to 150 Pound Per Square Inch (psi) Range Pressure Transducer |
07563465 Barksdale 0 to 3000 Pound Per Square Inch (psi) Range Pressure Transducer |
07563466 Barksdale 0 to 3000 Pound Per Square Inch (psi) Range Pressure Transducer |
07563467 Barksdale 0 to 150 Pound Per Square Inch (psi) Range Pressure Transducer |
|||||
| Description | N/A 625H4-13 4-20 mA 0.5% Transducer 3000 psi | N/A 623H4-05 5.5 vdc 0.5% Transducer 150 psi | N/A 623H4-13 5.5 vdc 0.5% Transducer 3000 psi | N/A 623H4-13-P2 5.5 vdc 0.5% Transducer | N/A 624H4-05 4.5 vdc 0.5% Transducer 150 psi | |||||
| Manufacturer Part Number | N/A 625H4-13 | N/A 623H4-05 | N/A 623H4-13 | N/A 623H4-13-P2 | N/A 624H4-05 | |||||
| Supplier Name | N/A Barksdale Inc | |||||||||
| Pressure Range | N/A 0 to 3000 psi | N/A 0 to 150 psi | N/A 0 to 3000 psi | N/A 0 to 3000 psi | N/A 0 to 150 psi | |||||
| Output Current | N/A 4 to 20 mA | N/A | N/A | N/A | N/A | |||||
| Output Direct Current (DC) Voltage | N/A | N/A 0.5 to 5.5 V | N/A 0.5 to 5.5 V | N/A 0.5 to 5.5 V | N/A 0.5 to 4.5 V | |||||
| Direct Current (DC) Power Supply Voltage | N/A 9 to 28 V | N/A 9 to 30 V | N/A 9 to 30 V | N/A 9 to 30 V | N/A 5 V | |||||
| Electrical Connection | N/A Mini-DIN 43650 Type C - mating connector included (Industry std-9.4 mm) | |||||||||
| Options | N/A | |||||||||
| Process Connection | N/A 1/4 National Pipe Thread (NPT) Male Thread | N/A 1/4 National Pipe Thread (NPT) Male Thread | N/A 1/4 National Pipe Thread (NPT) Male Thread | N/A 7/16-20 Unified Fine (UNF) (Society of Automotive Engineers (SAE) #4) Male Thread | N/A 1/4 National Pipe Thread (NPT) Male Thread | |||||
| Series | N/A 625 | N/A 623 | N/A 623 | N/A 623 | N/A 624 | |||||
| Temperature Range | N/A -40 to 185 ºF | |||||||||
| Transducer Type | N/A Transducer - OEM | |||||||||
| Accuracy (±) | N/A 0.5 % | |||||||||
| Standards Met | N/A Canadian Underwriter's Laboratories (cUL) Approved Underwriter's Laboratories (UL) | |||||||||
| Weight | N/A 5.1 oz | |||||||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||