| Items |
07563384 Barksdale 0 to 100 Pound Per Square Inch (psi) Pressure Range General Industrial (Unamplified) Transducer |
07563385 Barksdale 0 to 1000 Pound Per Square Inch (psi) Pressure Range General Industrial (Unamplified) Transducer |
07563386 Barksdale 0 to 5000 Pound Per Square Inch (psi) Pressure Range General Industrial (Unamplified) Transducer |
07563387 Barksdale 0 to 60 Pound Per Square Inch (psi) Pressure Range General Industrial (Unamplified) Transducer |
||||
| Description | N/A 422H2-04 100 mV 0.25% Transducer 100 psig | N/A 422H2-10 100 mV 0.25% Transducer | N/A 422H2-15 100 mV 0.25% Transducer | N/A 422H3-22 100 mV 0.25% Transducer 60 psig | ||||
| Manufacturer Part Number | N/A 422H2-04 | N/A 422H2-10 | N/A 422H2-15 | N/A 422H3-22 | ||||
| Supplier Name | N/A Barksdale Inc | |||||||
| Pressure Range | N/A 0 to 100 psi | N/A 0 to 1000 psi | N/A 0 to 5000 psi | N/A 0 to 60 psi | ||||
| Output Voltage | N/A 100 mV | |||||||
| Electrical Connection | N/A Unshielded Jacketed #22AWB Cable (1 meter) | N/A Unshielded Jacketed #22AWB Cable (1 meter) | N/A Unshielded Jacketed #22AWB Cable (1 meter) | N/A Shielded & Jacketed #22AWB Cable (1 meter) | ||||
| Direct Current (DC) Excitation Voltage | N/A 10 V | N/A 11 V | N/A 12 V | N/A 13 V | ||||
| Process Connection | N/A 1/4 National Pipe Thread (NPT) Male Thread | |||||||
| Series | N/A 422 | |||||||
| Temperature Range | N/A -40 to 185 ºF | |||||||
| Transducer Type | N/A Transducer - General Industrial (Unamplified) | |||||||
| Weight | N/A 4.6 oz | N/A 4.6 oz | N/A 6.7 oz | N/A 4.6 oz | ||||
| Features & Benefits |
N/A
|
|||||||
|
|
||||||||