| Items |
02004146 SMC® 0.197 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-static Polyurethane Tubing |
02004152 SMC® 0.079 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-static Polyurethane Tubing |
02004139 SMC® 0.098 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-static Polyurethane Tubing |
02004142 SMC® 0.158 Inch (in) Inside Diameter and 100 Meter (m) Length Anti-static Polyurethane Tubing |
02004137 SMC® 0.098 Inch (in) Inside Diameter and 100 Meter (m) Length Anti-static Polyurethane Tubing |
|||||
| Description | N/A TAU0805B-20 Tubing | N/A TAU3220B-20 Tubing 20 Meter (Anti Static) | N/A TAU0425B-20 Tubing 20 Meter (Anti Static) | N/A TAU0604B-100 Tubing 100 Meter (Anti Static) | N/A TAU0425B-100 Tubing 100 Meter (Anti Static) | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TAU0805B-20 | N/A TAU3220B-20 | N/A TAU0425B-20 | N/A TAU0604B-100 | N/A TAU0425B-100 | |||||
| Color | N/A Black | |||||||||
| Media | N/A Air Only | |||||||||
| Fluid Type | N/A Air | |||||||||
| Shore A Hardness | N/A 95 duro | |||||||||
| Length | N/A 20 m | N/A 20 m | N/A 20 m | N/A 100 m | N/A 100 m | |||||
| Operating Temperature [Max] | N/A 104 ºF | |||||||||
| Minimum Bend Radius | N/A 20 mm | N/A 10 mm | N/A 10 mm | N/A 15 mm | N/A 10 mm | |||||
| Operating Temperature [Min] | N/A 32 ºF | |||||||||
| Operating Pressure at Room Temperature | N/A 131 psi | |||||||||
| Physical Resistance | N/A | N/A Abrasion Chemical Cut Electro-Static Kink | N/A Abrasion Chemical Cut Electro-Static Kink | N/A Abrasion Chemical Cut Electro-Static Kink | N/A Abrasion Chemical Cut Electro-Static Kink | |||||
| Tube Inside Diameter | N/A 0.197 in5 mm | N/A 0.079 in2 mm | N/A 0.098 in2.5 mm | N/A 0.158 in4 mm | N/A 0.098 in2.5 mm | |||||
| Tube Material | N/A Conductive Polyurethane | |||||||||
| Tube Outside Diameter | N/A 0.313 in8 mm | N/A 0.126 in3.2 mm | N/A 0.156 in4 mm | N/A 0.236 in6 mm | N/A 0.156 in4 mm | |||||
| Typical Applications | N/A Antistatic General Purpose Air | |||||||||
| Weight | N/A 1.92 lb | N/A 0.32 lb | N/A 0.54 lb | N/A 6.51 lb | N/A 3.9200 lb | |||||
| Material | N/A Polyurethane | |||||||||
| Hardness | N/A | |||||||||
|
|
||||||||||