| Items |
02004135 SMC® 0.158 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-Static Soft Nylon Tubing |
02004133 SMC® 0.158 Inch (in) Inside Diameter and 100 Meter (m) Length Anti-Static Soft Nylon Tubing |
04576806 SMC® 0.197 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-Static Soft Nylon Tubing |
03917263 SMC® 0.087 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-Static Soft Nylon Tubing |
02004131 SMC® 0.77 Pound (lb) Weight and 20 Meter (m) Length Anti-Static Soft Nylon Tubing |
|||||
| Description | N/A TAS0604B-20 Tubing, Anti Static Nylon | N/A TAS0604B-100 Tubing, Anti Static Nylon | N/A TAS0805B-20 | N/A TAS3222B-20 | N/A TAS0425B-20 Tubing | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TAS0604B-20 | N/A TAS0604B-100 | N/A TAS0805B-20 | N/A TAS3222B-20 | N/A TAS0425B-20 | |||||
| Color | N/A Black | |||||||||
| Media | N/A Air Only | N/A Air Only | N/A Air Only | N/A Air Only | N/A | |||||
| Fluid Type | N/A Air | |||||||||
| Hardness | N/A | N/A | N/A | N/A | N/A Shore D 48 | |||||
| Shore D Hardness | N/A 48 duro | N/A 48 duro | N/A 48 duro | N/A 48 duro | N/A | |||||
| Length | N/A 20 m | N/A 100 m | N/A 20 m | N/A 20 m | N/A 20 m | |||||
| Material Specification | N/A Material Equivalent to Underwriter Laboratories (UL)-94 Standards V-0 | N/A Material Equivalent to Underwriter Laboratories (UL)-94 Standards V-0 | N/A Material Equivalent to Underwriter Laboratories (UL)-94 Standards V-0 | N/A Material Equivalent to Underwriter Laboratories (UL)-94 Standards V-0 | N/A Material Equivalent to UL-94 Standards V-0 | |||||
| Minimum Bend Radius | N/A 15 mm | N/A 15 mm | N/A 19 mm | N/A 12 mm | N/A 12 mm | |||||
| Operating Temperature [Max] | N/A 104 ºF | |||||||||
| Operating Temperature [Min] | N/A 32 ºF | |||||||||
| Operating Pressure at Room Temperature | N/A 174 psi | N/A 174 psi | N/A 174 psi | N/A 174 psi | N/A | |||||
| Physical Resistance | N/A Abrasion Chemical Electro-Static Fire Impact | N/A Abrasion Chemical Electro-Static Fire Impact | N/A | N/A | N/A Abrasion Chemical Electro-Static Fire Impact | |||||
| Tube Inside Diameter | N/A 0.158 in4 mm | N/A 0.158 in4 mm | N/A 0.197 in5 mm | N/A 0.087 in2.2 mm | N/A 0.098 in2.5 mm | |||||
| Tube Material | N/A Conductive Nylon + Fire Resistant Nylon | |||||||||
| Tube Outside Diameter | N/A 0.236 in6 mm | N/A 0.236 in6 mm | N/A 0.313 in8 mm | N/A 0.126 in3.2 mm | N/A 0.156 in4 mm | |||||
| Typical Applications | N/A Antistatic Flame Resistance General Purpose Air | |||||||||
| Weight | N/A 0.910 lb | N/A 6.33 lb | N/A 1.73 lb | N/A 0.66 lb | N/A 0.77 lb | |||||
| Material | N/A Nylon | |||||||||
|
|
||||||||||