| Items |
02005277 SMC® 0.394 Inch (in) Tube Outside Diameter and 15.55 Pound (lb) Weight Flame Resistant Soft Nylon Tubing |
02005260 SMC® 0.236 Inch (in) Tube Outside Diameter and 7.48 Pound (lb) Weight Flame Resistant Soft Nylon Tubing |
02005269 SMC® 0.313 Inch (in) Tube Outside Diameter and 11.03 Pound (lb) Weight Flame Resistant Soft Nylon Tubing |
02005267 SMC® 0.313 Inch (in) Tube Outside Diameter and 10.19 Pound (lb) Weight Flame Resistant Soft Nylon Tubing |
02005282 SMC® 0.394 Inch (in) Tube Outside Diameter and 2.83 Pound (lb) Weight Flame Resistant Soft Nylon Tubing |
|||||
| Description | N/A TRS1065BU-100 Tubing | N/A TRS0603BU-100 Tubing | N/A TRS0805G-100 Tubing | N/A TRS0805BU-100 Tubing | N/A TRS1065R-20 Tubing | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TRS1065BU-100 | N/A TRS0603BU-100 | N/A TRS0805G-100 | N/A TRS0805BU-100 | N/A TRS1065R-20 | |||||
| Color | N/A Blue | N/A Blue | N/A Green | N/A Blue | N/A Red | |||||
| Fluid Type | N/A Air Water | |||||||||
| Shore D Hardness | N/A 48 duro | |||||||||
| Length | N/A 100 m | N/A 100 m | N/A 100 m | N/A 100 m | N/A 20 m | |||||
| Material Specification | N/A Underwriter Laboratories (UL-94) Standard V-0 | |||||||||
| Minimum Bend Radius | N/A 27 mm | N/A 17 mm | N/A 19 mm | N/A 19 mm | N/A 27 mm | |||||
| Operating Pressure at Room Temperature | N/A 174 psi | |||||||||
| Physical Resistance | N/A Abrasion Chemical Fire Impact Thermal | |||||||||
| Tube Inside Diameter | N/A 0.256 in6.5 mm | N/A 0.118 in3 mm | N/A 0.197 in5 mm | N/A 0.197 in5 mm | N/A 0.256 in6.5 mm | |||||
| Tube Material | N/A Fire Resistant Soft Nylon | |||||||||
| Tube Outside Diameter | N/A 0.394 in10 mm | N/A 0.236 in6 mm | N/A 0.313 in8 mm | N/A 0.313 in8 mm | N/A 0.394 in10 mm | |||||
| Typical Applications | N/A Flame Resistance General Purpose Air/Water | |||||||||
| Weight | N/A 15.55 lb | N/A 7.48 lb | N/A 11.03 lb | N/A 10.19 lb | N/A 2.83 lb | |||||
|
|
||||||||||