| Items |
03747347 SMC® 0.394 Inch (in) Tube Outside Diameter and 2.27 Pound (lb) Weight Hard Polyurethane Tubing |
03663105 SMC® 0.236 Inch (in) Tube Outside Diameter and 0.81 Pound (lb) Weight Hard Polyurethane Tubing |
03472494 SMC® 0.236 Inch (in) Tube Outside Diameter and 3.88 Pound (lb) Weight Hard Polyurethane Tubing |
04066504 SMC® 0.394 Inch (in) Tube Outside Diameter and 2.16 Pound (lb) Weight Hard Polyurethane Tubing |
04577070 SMC® 0.156 Inch (in) Tube Outside Diameter and 0.50 Pound (lb) Weight Hard Polyurethane Tubing |
|||||
| Description | N/A TUH1065B-20 | N/A TUH0604B-20 | N/A TUH0644B-100 Tubing 100 m Roll | N/A TUH1073B-20 | N/A TUH0428B-20 | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TUH1065B-20 | N/A TUH0604B-20 | N/A TUH0644B-100 | N/A TUH1073B-20 | N/A TUH0428B-20 | |||||
| Color | N/A Black | |||||||||
| Fluid Type | N/A Air | |||||||||
| Shore D Hardness | N/A 57 duro | |||||||||
| Length | N/A 20 m | N/A 20 m | N/A 100 m | N/A 20 m | N/A 20 m | |||||
| Minimum Bend Radius | N/A 27 mm | N/A 15 mm | N/A 18 mm | N/A 30 mm | N/A 10 mm | |||||
| Operating Temperature [Min] | N/A -4 ºF | |||||||||
| Operating Temperature [Max] | N/A 140 ºF | |||||||||
| Operating Pressure at Room Temperature | N/A 116 psi | |||||||||
| Physical Resistance | N/A Abrasion Chemical Cut Kink Tear | N/A Abrasion Chemical Cut Kink Tear | N/A | N/A Abrasion Chemical Cut Kink Tear | N/A Abrasion Chemical Cut Kink Tear | |||||
| Tube Inside Diameter | N/A 0.256 in6.5 mm | N/A 0.158 in4 mm | N/A 0.173 in4.4 mm | N/A 0.287 in7.3 mm | N/A 0.110 in2.8 mm | |||||
| Tube Material | N/A Polyurethane | |||||||||
| Tube Outside Diameter | N/A 0.394 in10 mm | N/A 0.236 in6 mm | N/A 0.236 in6 mm | N/A 0.394 in10 mm | N/A 0.156 in4 mm | |||||
| Typical Applications | N/A General Purpose Air | |||||||||
| Weight | N/A 2.27 lb | N/A 0.81 lb | N/A 3.88 lb | N/A 2.16 lb | N/A 0.5 lb | |||||
|
|
||||||||||