COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Inner Sleeves

SMC® 0.098 Inch (in) Tube Inside Diameter Sleeve

SMC® Inner Sleeves

SMC® 0.156 Inch (in) Tube Inside Diameter Sleeve

SMC® Inner Sleeves

SMC® 0.197 Inch (in) Tube Inside Diameter Sleeve

SMC® Inner Sleeves

SMC® 0.256 Inch (in) Tube Inside Diameter Sleeve
Description N/A TJ-0425 Inner Sleeve N/A TJ-0604 Inner Sleeve N/A TJ-0805 Inner Sleeve N/A TJ-1065 Inner Sleeve
Supplier Name N/A SMC®
Manufacturer Part Number N/A TJ-0425 N/A TJ-0604 N/A TJ-0805 N/A TJ-1065
Fluid Type N/A Air Inert Gas Water
Operating Medium N/A Air Inert Gas Water
Tube Inside Diameter N/A 0.098 in2.5 mm N/A 0.156 in4 mm N/A 0.197 in5 mm N/A 0.256 in6.5 mm
Tube Outside Diameter N/A 0.158 in4 mm N/A 0.236 in6 mm N/A 0.313 in8 mm N/A 0.394 in10 mm
Weight N/A N/A N/A 0.01 lb N/A