| Items |
02931477 SMC® 0.250 Inch (in) Tube Outside Diameter Nylon Air Brake Tubing |
02766644 SMC® 0.250 Inch (in) Tube Outside Diameter Nylon Air Brake Tubing |
02850410 SMC® 0.250 Inch (in) Tube Outside Diameter Nylon Air Brake Tubing |
02620642 SMC® 0.375 Inch (in) Tube Outside Diameter Nylon Air Brake Tubing |
04222176 SMC® 0.375 Inch (in) Tube Outside Diameter Nylon Air Brake Tubing |
|||||
| Description | N/A TIV07B-305 Tubing UV Resist | N/A TIV07BU-305 | N/A TIV07R-305 Tubing | N/A TIV11B-153 0.375" 500 ft Roll Nylon Tubing | N/A TIV11BU-153 Blue 500 ft | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TIV07B-305 | N/A TIV07BU-305 | N/A TIV07R-305 | N/A TIV11B-153 | N/A TIV11BU-153 | |||||
| Color | N/A Black | N/A Blue | N/A Red | N/A Black | N/A Blue | |||||
| Fluid Type | N/A Air | |||||||||
| Length | N/A 1000 ft | N/A 1000 ft | N/A 1000 ft | N/A 500 ft | N/A 500 ft | |||||
| Material Specification | N/A D.O.T. FMVSS571.106 Performance requirements of SAE J1131 and SAE J2494 SAE J844 Type "A" or "B" | N/A D.O.T. FMVSS571.106 SAE J844 Type "A" or " requirements of SAE J1131 and SAE J2494 | N/A D.O.T. FMVSS571.106 SAE J844 Type "A" or " requirements of SAE J1131 and SAE J2494 | N/A D.O.T. FMVSS571.106 SAE J844 Type "A" or " requirements of SAE J1131 and SAE J2494 | N/A D.O.T. FMVSS571.106 SAE J844 Type "A" or " requirements of SAE J1131 and SAE J2494 | |||||
| Operating Temperature [Max] | N/A 200 ºF | |||||||||
| Minimum Bend Radius | N/A 25.4 mm | N/A 25.4 mm | N/A 25.4 mm | N/A 38.1 mm | N/A 38.1 mm | |||||
| Operating Temperature [Min] | N/A -40 ºF | |||||||||
| Operating Medium | N/A Reinforced - Air Only | |||||||||
| Operating Pressure at Room Temperature | N/A 150 psi | |||||||||
| Tube Material | N/A Nylon (Polyamide) | |||||||||
| Tube Outside Diameter | N/A 0.250 in | N/A 0.250 in | N/A 0.250 in | N/A 0.375 in | N/A 0.375 in | |||||
| Typical Applications | N/A Air Brake General Purpose Air | |||||||||
| Weight | N/A 44.09 lb | N/A 44.09 lb | N/A 15.48 lb | N/A 35.27 lb | N/A 35.27 lb | |||||
|
|
||||||||||