COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Polyurethane Flat Tubing

SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Flat Tubing

SMC® Polyurethane Flat Tubing

SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Flat Tubing

SMC® Polyurethane Flat Tubing

SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Flat Tubing

SMC® Polyurethane Flat Tubing

SMC® 0.158 Inch (in) Tube Inside Diameter Polyurethane Flat Tubing

SMC® Polyurethane Flat Tubing

SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Flat Tubing
Description N/A TFU0425B-3 Tubing, Flat N/A TFU0805B-2 Tubing, Flat N/A TFU0604B-2 Tubing N/A TFU0604B-3 Tubing N/A TFU0425B-2 Tubing
Supplier Name N/A SMC®
Manufacturer Part Number N/A TFU0425B-3 N/A TFU0805B-2 N/A TFU0604B-2 N/A TFU0604B-3 N/A TFU0425B-2
Color N/A Black
Fluid Type N/A Air
Shore A Hardness N/A 95 duro
Operating Temperature [Max] N/A 140 ºF
Minimum Bend Radius N/A 10 mm N/A 20 mm N/A 15 mm N/A 15 mm N/A 10 mm
Operating Temperature [Min] N/A -4 ºF
Operating Medium N/A Air Only
Operating Pressure at Room Temperature N/A 116 psi
Physical Resistance N/A Abrasion Chemical Cut Kink Tear N/A Abrasion Chemical Cut Kink Tear N/A Abrasion Chemical Cut Kink Tear N/A N/A Abrasion Chemical Cut Kink Tear
Tube Inside Diameter N/A 0.098 in2.5 mm N/A 0.197 in5 mm N/A 0.158 in4 mm N/A 0.158 in4 mm N/A 0.098 in2.5 mm
Tube Material N/A Polyurethane
Tube Outside Diameter N/A 0.156 in4 mm N/A 0.313 in8 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 0.156 in4 mm
Typical Applications N/A General Purpose Air
Weight N/A 0.77 lb N/A 1.74 lb N/A 0.98 lb N/A 1.36 lb N/A 0.62 lb